HNG 75125/0 Grey 7035 Trunking • HNG7512507035B | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Cable manage­ment
  • Enclosure trunking
  • Cable ducting system
  • tehalit.HNG halogen free slotted trunking in PPO
  • tehalit.HNG base and lid depth 75 mm
  • HNG7512507035B
Image  HNG7512507035B of the product Hager Africa | Hager Africa
Image  HNG7512507035B of the product Hager Africa | Hager Africa

Slotted panel trunking made of PPO halogenfree HNG 75x125mm light grey

HNG7512507035B

Image  HNG7512507035B of the product Hager Africa | Hager Africa
Image  HNG7512507035B of the product Hager Africa | Hager Africa
  • Cable manage­ment

Slotted panel trunking made of PPO halogenfree HNG 75x125mm light grey HNG7512507035B

EAN
4012740180337
Packaging
12 MTRs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Flex­ible
    No
Config­ur­a­tion
  • Side wall config­ur­a­tion
    Slotted
Elec­tric current
  • Current leak stable
    Yes
Dimen­sions
  • Trunking height
    75 mm
  • Length
    2000 mm
  • Trunking width
    125 mm
  • Slot width
    5 mm
  • Tongue width
    7.5 mm
Cover, door
  • Lid shape
    loose
Mater­ials
  • Material group
    plastic
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Base punching
    EN 50085-2-3:1999
  • Fixing type
    bottom punching
Cable
  • Number of wires 1,5 mm² - 40% filling degree
    375
  • Intern­al/useful cross section
    8022 mm²
  • Number of wires 2,5 mm² - 40% filling degree
    269
  • Number of wires 1,0 mm² - 40% filling degree
    521
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
  • UL 94 clas­si­fic­a­tion
    V1
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
temper­atur
  • Ambient temper­ature
    -25…90 °C

Downloads

  • Product image

    Image HNG7512507035B  | Hager Africa

    Product Image HNG7512507035B

  • STEP files

    Image STEP models for HNG7512507035B  | Hager Africa

    STEP models for HNG7512507035B

    Step Model HNG7512507035B & HNG75125

    STP
    511 KB
  • ProductDataSheet

    Image Product data sheets for HNG7512507035B  | Hager Africa

    Product data sheets for HNG7512507035B

    Product sheet for slotted trunking system HNG-V1 in English

    PDF
    383 KB
  • Declaration of conformity

    Image EU Declaration of conformity for HNG7512507035B  | Hager Africa

    EU Declaration of conformity for HNG7512507035B

    EU-Declaration HNG T060A DE_EN 30072019

    PDF
    48 KB
  • PEP document

    Image Product environmental profile for HNG7512507035B  | Hager Africa

    Product environmental profile for HNG7512507035B

    PEP - Slotted cable trunking systems for cabinets - series HNG-V1 (Halogenfree) (english)

    PDF
    407 KB
  • RoHS report

    Image Pollutant guidelines for HNG7512507035B  | Hager Africa

    Pollutant guidelines for HNG7512507035B

    REACH declaration HNG7512507035B (english)

    PDF
    32 KB
    Image Pollutant guidelines for HNG7512507035B  | Hager Africa

    Pollutant guidelines for HNG7512507035B

    RoHS declaration HNG7512507035B (english)

    PDF
    33 KB
More documentation

Accessories optional

See more

Discover more of this product range

    4
  • 1
    HNG7503707035B - Slotted panel trunking cover PPO HNG 75x37mm light grey
    HNG7503707035B
    Slotted panel trunking cover PPO HNG 75x37mm light grey
  • 2
    HNG7505007035B - Slotted panel trunking made of PPO halogenfree HNG 75x50mm light grey
    HNG7505007035B
    Slotted panel trunking made of PPO halogenfree HNG 75x50mm light grey
  • 3
    HNG7507507035B - Slotted panel trunking made of PPO halogenfree HNG 75x75mm light grey
    HNG7507507035B
    Slotted panel trunking made of PPO halogenfree HNG 75x75mm light grey
  • 4
    HNG7510007035B - Slotted panel trunking cover PPO HNG 75x100mm light grey
    HNG7510007035B
    Slotted panel trunking cover PPO HNG 75x100mm light grey

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group