HNG 75100/0 Grey 7035 Trunking • HNG7510007035B | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Cable manage­ment
          • Enclosure trunking
          • Cable ducting system
          • tehalit.HNG halogen free slotted trunking in PPO
          • tehalit.HNG base and lid depth 75 mm
          • HNG7510007035B
          Image  HNG7510007035B of the product Hager Africa | Hager Africa
          Image  HNG7510007035B of the product Hager Africa | Hager Africa

          Slotted panel trunking cover PPO HNG 75x100mm light grey

          HNG7510007035B

          Image  HNG7510007035B of the product Hager Africa | Hager Africa
          Image  HNG7510007035B of the product Hager Africa | Hager Africa
          • Cable manage­ment

          Slotted panel trunking cover PPO HNG 75x100mm light grey HNG7510007035B

          EAN
          4012740180351
          Packaging
          16 MTRs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Flex­ible
            No
          Config­ur­a­tion
          • Side wall config­ur­a­tion
            Slotted
          Elec­tric current
          • Current leak stable
            Yes
          Dimen­sions
          • Trunking height
            75 mm
          • Length
            2000 mm
          • Trunking width
            100 mm
          • Slot width
            5 mm
          • Tongue width
            7.5 mm
          Cover, door
          • Lid shape
            loose
          Mater­ials
          • Material group
            plastic
          • Type of surface treat­ment
            untreated
          Install­a­tion, mounting
          • Base punching
            EN 50085-2-3:1999
          • Fixing type
            bottom punching
          Cable
          • Number of wires 1,5 mm² - 40% filling degree
            297
          • Intern­al/useful cross section
            6353 mm²
          • Number of wires 2,5 mm² - 40% filling degree
            213
          • Number of wires 1,0 mm² - 40% filling degree
            413
          Stand­ards
          • European directive RoHs
            volun­tary compli­ance
          • UL 94 clas­si­fic­a­tion
            V1
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            Yes
          temper­atur
          • Ambient temper­ature
            -25…90 °C

          Downloads

          • Product image

            Image HNG7510007035B  | Hager Africa

            Product Image HNG7510007035B

          • STEP files

            Image STEP models for HNG7510007035B  | Hager Africa

            STEP models for HNG7510007035B

            Step Model HNG7510007035B & HNG75100

            STP
            517 KB
          • ProductDataSheet

            Image Product data sheets for HNG7510007035B  | Hager Africa

            Product data sheets for HNG7510007035B

            Product sheet for slotted trunking system HNG-V1 in English

            PDF
            383 KB
          • Declaration of conformity

            Image EU Declaration of conformity for HNG7510007035B  | Hager Africa

            EU Declaration of conformity for HNG7510007035B

            EU-Declaration HNG T060A DE_EN 30072019

            PDF
            48 KB
          • PEP document

            Image Product environmental profile for HNG7510007035B  | Hager Africa

            Product environmental profile for HNG7510007035B

            PEP - Slotted cable trunking systems for cabinets - series HNG-V1 (Halogenfree) (english)

            PDF
            407 KB
          • RoHS report

            Image Pollutant guidelines for HNG7510007035B  | Hager Africa

            Pollutant guidelines for HNG7510007035B

            REACH declaration HNG7510007035B (english)

            PDF
            32 KB
            Image Pollutant guidelines for HNG7510007035B  | Hager Africa

            Pollutant guidelines for HNG7510007035B

            RoHS declaration HNG7510007035B (english)

            PDF
            33 KB
          More documentation

          Accessories optional

          See more

          Discover more of this product range

            4
          • 1
            HNG7503707035B - Slotted panel trunking cover PPO HNG 75x37mm light grey
            HNG7503707035B
            Slotted panel trunking cover PPO HNG 75x37mm light grey
          • 2
            HNG7505007035B - Slotted panel trunking made of PPO halogenfree HNG 75x50mm light grey
            HNG7505007035B
            Slotted panel trunking made of PPO halogenfree HNG 75x50mm light grey
          • 3
            HNG7507507035B - Slotted panel trunking made of PPO halogenfree HNG 75x75mm light grey
            HNG7507507035B
            Slotted panel trunking made of PPO halogenfree HNG 75x75mm light grey
          • 4
            HNG7512507035B - Slotted panel trunking made of PPO halogenfree HNG 75x125mm light grey
            HNG7512507035B
            Slotted panel trunking made of PPO halogenfree HNG 75x125mm light grey

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group