Moulded Case Circuit Breaker h250 4P 50kA 125A LSI HNC126H
EAN
3250613340599
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of orderToggle
-
Number of poles4 P
-
Type of pole4P4D N:0/50/100%
Functions
-
Complete device with protection unitYes
-
Trip UnitLSI
-
With integrated earth leakage fault protectionNo
Configuration
-
Number of modules8
Main electrical features
-
Rated operational voltage Ue220 / 690 V
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage800 V
-
Rated impulse withstand voltage8 kV
-
With under voltage releaseNo
Electric current
-
Rated current125 A
-
Rated ultimate short-circuit breaking capacity Icu under 690V AC IEC 60947-27.5 kA
-
Thermal protection nob setting xIN0.4 / 0.5 / 0.63 / 0.8 / 0.9 / 0.95 / 1
-
Thermal setting current on neutral pole0 / 0.5 / 1 In
-
Breaking capacity on 1 pole for IT 230V NF 60947-260 kA
-
Breaking capacity on 1 pole for IT 400V NF 60947-29 kA
-
Rated service breaking capacity Ics AC according IEC 60947-250 %
-
Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-285 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-285 kA
-
Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-250 kA
-
Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-250 kA
-
Rated ultimate short-circuit breaking capacity Icu under 440V AC IEC 60947-250 kA
Current correction factors
-
Correction factor of rating current for 2 devices placed side-by-side1
-
Correction factor of rating current for 3 devices placed side-by-side1
-
Correction factor of rating current for 4 and 5 devices placed side-by-side1
-
Correction factor of rating current for 6 devices placed side-by-side1
Power
-
Total power loss under IN18.3 W
-
Power loss per pole at In6.1 W
Tripping
-
TripmodeLSI
-
Thermal protection trip time5 / 8 / 11 / 21 ms
-
Time of response when opening10 ms
Electrical specifications
-
Magnetic trip delay time100 to 200 ms
Endurance
-
Electric endurance in number of cycles1000
-
Number of mechanical operations4000
Installation, mounting
-
DIN rail mounting with optional adaptatorNo
Connection
-
Connection cross-sect. flexible conductor35 / 150mm²
-
Connection cross-sect. rigid cable35 / 185mm²
-
ConnectionFront connection
-
Type of connectionTerminal
Settings
-
Range of the magnetic adjustment700 / 882 / 1120 / 1400 / 1610 / 1680 / 1750 A
-
Magnetic protection nob setting xIN2.5 / 5 / 10
-
Setting type In or IthIrTh
Equipment
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
-
Number of auxiliary contacts as change-over contact0
-
Motor drive optionalYes
Use cases
-
Category of useA
Standards
-
Standard textIEC 60947-2
Use conditions
-
Operating temperature-25…70 °C
-
Altitude2000 m
-
Air humidity protectionfor all climates
-
Storage/transport temperature-35…70 °C
Downloads
-
Product image
-
ProductNotice
Instruction manuals for HNC126H
PDF9 MB -
ProductECDeclaration
EU Declaration of conformity for HNC126H
MCCB h250
PDF360 KB -
ProductROHS
Pollutant guidelines for HNC126H
REACH declaration HNC126H (english)
PDF103 KB
More documentation