h3 MCCB h250 3x125A Plug In 50kA HNC125G

EAN
3250613123161
Packaging
1 Piece

Technical properties

Architecture
  • Number of poles
    3 P
Functions
  • Complete device with protection unit
    Yes
  • Trip Unit
    LSI
  • Integrated earth fault protection
    No
Main electrical features
  • Rated operational voltage Ue
    220 / 690 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insulation voltage
    800 V
  • Rated impulse withstand voltage
    8 kV
  • With under voltage release
    No
Electric current
  • Rated current
    125 A
  • Breaking capacity on 1 pole for IT 400V NF 60947-2
    9 kA
  • Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-2
    85 kA
  • Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-2
    50 kA
  • Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-2
    50 kA
Current correction factors
  • Correction factor of rating current for 2 devices placed side-by-side
    1
  • Correction factor of rating current for 3 devices placed side-by-side
    1
  • Correction factor of rating current for 4 and 5 devices placed side-by-side
    1
  • Correction factor of rating current for 6 devices placed side-by-side
    1
Tripping
  • Tripmode
    LSI
  • Time of response when opening
    10 ms
Endurance
  • Electric endurance in number of cycles
    1000
  • Number of mechanical operations
    4000
Installation, mounting
  • DIN rail mounting with optional adaptator
    No
Connection
  • Connection cross-sect. flexible conductor
    35 / 150mm²
  • Type of connection
    Terminal
Settings
  • Range of the magnetic adjustment
    700 / 882 / 1120 / 1400 / 1610 / 1625 / 1625 A
Equipment
  • Number of auxiliary contacts as normally closed contact
    0
  • Number of auxiliary contacts as normally open contact
    0
  • Number of auxiliary contacts as change-over contact
    0
  • Motor drive optional
    Yes
Use cases
  • Category of use
    A
Standards
  • Standard text
    IEC 60947-2
  • European directive WEEE
    concerned
Use conditions
  • Altitude
    2000 m