MCCB X160 4P 40kA 63A • HNA064H | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy distri­bu­tion
          • Main incomers
          • h3 MCCBs
          • x160 MCCBs
          • MCCBs x160 4 pole 40 kA
          • HNA064H
          Image  HNA064H of the product Hager Africa | Hager Africa
          Image  HNA064H of the product Hager Africa | Hager Africa

          Moulded Case Circuit Breaker X160 4P 40kA 63A

          HNA064H

          Image  HNA064H of the product Hager Africa | Hager Africa
          Image  HNA064H of the product Hager Africa | Hager Africa
          • Energy distri­bu­tion

          Moulded Case Circuit Breaker X160 4P 40kA 63A HNA064H

          EAN
          3250613130961
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Type of order
            Toggle
          • Number of poles
            4 P
          • Type of pole
            4P4D
          Func­tions
          • Complete device with protec­tion unit
            Yes
          • Trip Unit
            TM A/F
          • With integ­rated earth leakage fault protec­tion
            No
          Config­ur­a­tion
          • Number of modules
            6
          Main elec­trical features
          • Rated oper­a­tional voltage Ue
            220 / 415 V
          • Frequency
            50/60 Hz
          Voltage
          • Rated insu­la­tion voltage
            690 V
          • Rated impulse with­stand voltage
            8 kV
          • With under voltage release
            No
          Elec­tric current
          • Rated current
            63 A
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 690V AC IEC 60947-2
            6 kA
          • Thermal protec­tion nob setting xIN
            0.63 / 0.8 / 1
          • Thermal setting current on neutral pole
            1 In
          • Breaking capa­city on 1 pole for IT 230V NF 60947-2
            51 kA
          • Breaking capa­city on 1 pole for IT 400V NF 60947-2
            9 kA
          • Rated service breaking capa­city Ics AC according IEC 60947-2
            50 %
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230V AC IEC 60947-2
            85 kA
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240V AC IEC 60947-2
            85 kA
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400V AC IEC 60947-2
            40 kA
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415V AC IEC 60947-2
            40 kA
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 440V AC IEC 60947-2
            25 kA
          Current correc­tion factors
          • Correc­tion factor of rating current for 2 devices placed side-by-side
            1
          • Correc­tion factor of rating current for 3 devices placed side-by-side
            1
          • Correc­tion factor of rating current for 4 and 5 devices placed side-by-side
            1
          • Correc­tion factor of rating current for 6 devices placed side-by-side
            1
          Power
          • Total power loss under IN
            30 W
          • Power loss per pole at In
            10 W
          Trip­ping
          • Trip­mode
            TM
          • Thermal protec­tion trip time
            0 ms
          • Time of response when opening
            10 ms
          Elec­trical specific­a­tions
          • Magnetic trip delay time
            0 ms
          Endur­ance
          • Elec­tric endur­ance in number of cycles
            1000
          • Number of mech­an­ical oper­a­tions
            4000
          Install­a­tion, mounting
          • DIN rail mounting with optional adapt­ator
            No
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            4 / 70mm²
          • Connec­tion cross-sect. rigid cable
            4 / 95mm²
          • Connec­tion
            Front connec­tion
          • Type of connec­tion
            with screw
          Settings
          • Range of the magnetic adjust­ment
            1000 A
          • Setting type In or Ith
            IN
          Equip­ment
          • Number of auxil­iary contacts as normally closed contact
            0
          • Number of auxil­iary contacts as normally open contact
            0
          • Number of auxil­iary contacts as change-over contact
            0
          • Motor drive optional
            No
          Use cases
          • Category of use
            A
          Stand­ards
          • Standard text
            IEC 60947-2
          • European directive WEEE
            concerned
          Use condi­tions
          • Oper­ating temper­ature
            -25…70 °C
          • Alti­tude
            2000 m
          • Air humidity protec­tion
            for all climates
          • Stor­age/trans­port temper­ature
            -35…70 °C

          Downloads

          • Product image

            Image HNA064H  | Hager Africa

            Product Image HNA064H

          • ProductNotice

            Image Instruction manuals for HNA064H  | Hager Africa

            Instruction manuals for HNA064H

            PDF
            12 MB
          • ProductECDeclaration

            Image EU Declaration of conformity for HNA064H  | Hager Africa

            EU Declaration of conformity for HNA064H

            Declaration

            PDF
            215 KB
            Image EU Declaration of conformity for HNA064H  | Hager Africa

            EU Declaration of conformity for HNA064H

            UKCA Declaration of Conformity

            PDF
            435 KB
            Image EU Declaration of conformity for HNA064H  | Hager Africa

            EU Declaration of conformity for HNA064H

            EU Declaration of Conformity

            PDF
            430 KB
          More documentation

          Accessories optional

          See more

          Discover more of this product range

            5
          • 1
            HNA017Z - Moulded Case Circuit Breaker x160 4P 40kA 16A
            HNA017Z
            Moulded Case Circuit Breaker x160 4P 40kA 16A
          • 2
            HNA021Z - Moulded Case Circuit Breaker x160 4P 40kA 20A
            HNA021Z
            Moulded Case Circuit Breaker x160 4P 40kA 20A
          • 3
            HNA026Z - Moulded Case Circuit Breaker x160 4P 40kA 25A
            HNA026Z
            Moulded Case Circuit Breaker x160 4P 40kA 25A
          • 4
            HNA033Z - Moulded Case Circuit Breaker x160 4P 40kA 32A
            HNA033Z
            Moulded Case Circuit Breaker x160 4P 40kA 32A
          • 5
            HNA041Z - Moulded Case Circuit Breaker x160 4P 40kA 40A
            HNA041Z
            Moulded Case Circuit Breaker x160 4P 40kA 40A

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group