Moulded Case Circuit Breaker h3+ P250 TM ADJ 3P3D 50A 50kA FTC HMT050DR
EAN
3250613154707
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of orderToggle
-
Neutral positionwithout neutral
-
Number of protected poles3
-
Number of poles3 P
-
Type of pole3P3D
-
Type of caseFixed built-in
Functions
-
Complete device with protection unitYes
-
Reversing switchNo
-
Version as main switchYes
-
Version as emergency stop installationNo
-
Version as safety switchNo
-
Version as maintenance-/service switchYes
-
Trip UnitTM A/A
-
With integrated earth leakage fault protectionNo
Controls and indicators
-
Motor drive integratedNo
Main electrical features
-
Rated operational voltage Ue220 / 690 V
-
Type of supply voltageAC
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage800 V
-
Rated impulse withstand voltage8 kV
-
With under voltage releaseNo
Electric current
-
Rated current50 A
-
Rated ultimate short-circuit breaking capacity Icu under 690V AC IEC 60947-26 kA
-
Thermal protection nob setting xIN0.63 / 0.8 / 1
-
Rating current 10°C according to IEC 6094763.1 A
-
Rating current 15°C according to IEC 6094761.6 A
-
Rating current 20°C according to IEC 6094760.1 A
-
Rating current 25°C according to IEC 6094758.5 A
-
Rating current 30°C according to IEC 6094756.9 A
-
Rating current 35°C according to IEC 6094755.3 A
-
Rating current 40°C according to IEC 6094753.6 A
-
Rating current 45°C according to IEC 6094751.8 A
-
Rating current 50°C according to IEC 6094750 A
-
Rating current 55°C according to IEC 6094748.1 A
-
Rating current 60°C according to IEC 6094746.2 A
-
Rating current 65°C according to IEC 6094744.1 A
-
Rating current 70°C according to IEC 6094742 A
-
Rated service breaking capacity Ics under 660V AC according IEC 60947-26 kA
-
Breaking capacity on 1 pole for IT 230V NF 60947-26 kA
-
Breaking capacity on 1 pole for IT 400V NF 60947-26 kA
-
Breaking capacity on 1 pole for IT 415V NF 60947-26 kA
-
Breaking capacity on 1 pole for IT 690V NF 60947-24.25 kA
-
Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-265 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-265 kA
-
Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-250 kA
-
Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-250 kA
-
Range of the thermal adjustment32 / 40 / 50 A
-
Rated service breaking capacity Ics under 110-138V AC according IEC 60947-265 kA
-
Rated ultimate short-circuit breaking capacity Icu under 220V AC IEC 60947-265 kA
-
Rated ultimate short-circuit breaking capacity Icu under 380V AC IEC 60947-250 kA
-
Rated ultimate short-circuit breaking capacity Icu under 660V AC IEC 60947-26 kA
Dimensions
-
Depth of installed product97 mm
-
Height of installed product165 mm
-
Width of installed product105 mm
Frequency
-
Frequency50 to 60 Hz
Power
-
Power loss per pole at 0.63*In2.05 W
-
Power loss per pole at 0.8*In3.2 W
-
Total power loss at 0.63*In6.14 W
-
Total power loss at 0.8*In9.6 W
-
Total power loss under IN15 W
-
Power loss per pole at In5 W
Tripping
-
Short-time delayed trippingNo
Endurance
-
Electric endurance in number of cycles10000
-
Number of mechanical operations40000
Cover, door
-
InterlockableYes
Installation, mounting
-
Tightening torque12Nm
-
DIN rail mounting with optional adaptatorNo
-
Suitable for front mounting centerNo
-
Suitable for front mountingNo
-
Suitable for ground mountingYes
Connection
-
Connection cross-sect. flexible conductor35 / 150mm²
-
Connection cross-sect. rigid cable35 / 185mm²
-
ConnectionFront connection
-
Type of connectionTerminal
Protection
-
Instantaneous protection (Ii): typewithout
Cable
-
Cable MaterialCu / Al
Settings
-
Range of the magnetic adjustment300 / 400 / 500 / 650 A
-
Magnetic protection nob setting xIN6 / 8 / 10 / 13
Equipment
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
-
Number of auxiliary contacts as change-over contact0
-
Motor drive optionalYes
-
Can be accessorizedYes
Use cases
-
Category of useA
Use
-
Vibrations and shocks withstandIEC 68068-2-52 Test FC
Standards
-
Standard textIEC 60947-2
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Degree of pollution according to IEC 60664 / IEC 60947-23
-
Altitude2000 m
-
Air humidity protection95%HR 55°C sev Kn (IEC 68-2-30/52)
temperatur
-
Temperature of calibration50 °C
Downloads
-
Product image
-
ProductNotice
Instruction manuals for HMT050DR
Manual for moulded case circuit breaker h3+ P250 (Date: 2020-03)
PDF4 MB -
Installation handbook
Installation handbooks for HMT050DR
PDF48 MBInstallation handbooks for HMT050DR
Technical catalogue
PDF48 MB -
ProductBimStep
STEP models for HMT050DR
CAD file for MCCB 250A 3P
STP640 KB -
ProductECDeclaration
EU Declaration of conformity for HMT050DR
Declaration
PDF349 KBEU Declaration of conformity for HMT050DR
Declaration
PDF461 KB -
ProductEnvironmentProfile
Product environmental profile for HMT050DR
PDF312 KB -
ProductROHS
Pollutant guidelines for HMT050DR
RoHS declaration HMT050DR (english)
PDF33 KBPollutant guidelines for HMT050DR
REACH declaration HMT050DR (english)
PDF32 KB
More documentation