Moulded Case Circuit Breaker h3+ P160 MAG 4P4D 63A 50kA CTC HMS064BC

EAN
3250613177362
Packaging
1 Piece

Technical properties

Architecture
  • Neutral position
    left
  • Number of protected poles
    4
  • Number of poles
    4 P
  • Fixing mode
    fixing plate
  • Type of case
    Fixed built-in
Functions
  • Complete device with protection unit
    Yes
  • Reversing switch
    No
  • Version as main switch
    Yes
  • Version as emergency stop installation
    No
  • Version as safety switch
    No
  • Version as maintenance-/service switch
    Yes
  • Trip Unit
    MAG (ICB)
  • Integrated earth fault protection
    No
  • Concurrently switching N-neutral
    Yes
Controls and indicators
  • Motor drive integrated
    No
Main electrical features
  • Rated operational voltage Ue
    220 / 690 V
  • Type of supply voltage
    AC
  • Frequency
    50/60 Hz
Voltage
  • Rated insulation voltage
    800 V
  • Rated impulse withstand voltage
    8 kV
  • With under voltage release
    No
Electric current
  • Rated current
    63 A
  • Rated ultimate short-circuit breaking capacity Icu under 690V AC IEC 60947-2
    6 kA
  • Rated service breaking capacity Ics under 660V AC according IEC 60947-2
    6 kA
  • Breaking capacity on 1 pole for IT 230V NF 60947-2
    6 kA
  • Breaking capacity on 1 pole for IT 400V NF 60947-2
    6 kA
  • Breaking capacity on 1 pole for IT 415V NF 60947-2
    6 kA
  • Breaking capacity on 1 pole for IT 690V NF 60947-2
    2.5 kA
  • Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-2
    65 kA
  • Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-2
    65 kA
  • Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-2
    50 kA
  • Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-2
    50 kA
  • Rated service breaking capacity Ics under 110-138V AC according IEC 60947-2
    65 kA
  • Rated ultimate short-circuit breaking capacity Icu under 220V AC IEC 60947-2
    65 kA
  • Rated ultimate short-circuit breaking capacity Icu under 380V AC IEC 60947-2
    50 kA
  • Rated ultimate short-circuit breaking capacity Icu under 660V AC IEC 60947-2
    6 kA
Dimensions
  • Depth of installed product
    97 mm
  • Height of installed product
    130 mm
  • Width of installed product
    120 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    10.5 W
  • Power loss per pole at In
    3.5 W
Tripping
  • Short-time delayed tripping
    No
Endurance
  • Electric endurance in number of cycles
    10000
  • Number of mechanical operations
    40000
Cover, door
  • Interlockable
    Yes
Installation, mounting
  • Tightening torque
    6Nm
  • DIN rail mounting with optional adaptator
    Yes
  • Suitable for front mounting center
    No
  • Suitable for front mounting
    No
  • Suitable for ground mounting
    Yes
Connection
  • Connection cross-sect. rigid cable
    6 / 95mm²
Protection
  • Instantaneous protection (Ii): type
    fixed
Cable
  • Cable Material
    Cu
Settings
  • Range of the magnetic adjustment
    378 / 504 / 630 / 756 A
  • Magnetic protection nob setting xIN
    6 / 8 / 10 / 12
Equipment
  • Number of auxiliary contacts as normally closed contact
    0
  • Number of auxiliary contacts as normally open contact
    0
  • Number of auxiliary contacts as change-over contact
    0
  • Motor drive optional
    No
  • Can be accessorized
    Yes
Use cases
  • Category of use
    A
Use
  • Vibrations and shocks withstand
    IEC 68068-2-52 Test FC
Standards
  • Standard text
    IEC 60947-2
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Use conditions
  • Degree of pollution according to IEC 60664 / IEC 60947-2
    3
  • Altitude
    2000 m