MCB 3P 30kA C-125A 4.5M HMK399

EAN
3250613230579
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Architecture
  • Number of protected poles
    3
  • Number of poles
    3 P
  • Type of pole
    3 P
  • Curve
    C
Functions
  • Concurrently switching N-neutral
    No
Configuration
  • Number of modules
    4.5
Connectivity
  • Top connection alignement for modular devices
    Aligned terminal
  • Bottom connection alignement for modular devices
    Aligned terminal
Main electrical features
  • Rated short circuit breaking capacity Icn AC according IEC60898-1
    30 kA
  • Rated operational voltage Ue
    415 V
  • Type of supply voltage
    AC
  • Frequency
    50/60 Hz
Voltage
  • Rated insulation voltage
    500 V
  • Rated impulse withstand voltage
    6000 V
Electric current
  • Rated current
    125 A
  • min/maxi threshold value of the AC thermal operation
    1.13 / 1.45 In
  • Magnetic regulating currrent
    5 / 10 In
  • Rating current 40°C according to IEC 60947
    125 A
  • Rating current 45°C according to IEC 60947
    122 A
  • Rating current 50°C according to IEC 60947
    119 A
  • Rating current 55°C according to IEC 60947
    115.7 A
  • Rating current 60°C according to IEC 60947
    112 A
  • Rating current 65°C according to IEC 60947
    109.1 A
  • Rating current 70°C according to IEC 60947
    105.6 A
  • Rated ultimate short-circuit breaking capacity Icu AC IEC 60947-2
    30 kA
  • Breaking capacity on 1 pole for IT 400V NF 60947-2
    4.5 kA
  • Breaking capacity on 1 pole for IT 415V NF 60947-2
    4.5 kA
  • Rated service breaking capacity Ics AC according IEC 60947-2
    25 %
  • Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-2
    30 kA
  • Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-2
    30 kA
  • Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-2
    30 kA
  • Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-2
    30 kA
Current correction factors
  • Correction factor of rating current for 2 devices placed side-by-side
    1
  • Correction factor of rating current for 3 devices placed side-by-side
    1
  • Correction factor of rating current for 4 and 5 devices placed side-by-side
    1
  • Correction factor of rating current for 6 devices placed side-by-side
    1
Dimensions
  • Depth of installed product
    70 mm
  • Height of installed product
    90 mm
  • Width of installed product
    80 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    34.93 W
  • Power loss per pole at In
    12 W
Endurance
  • Electric endurance in number of cycles
    1000
  • Number of mechanical operations
    20000
Installation, mounting
  • Type of top connection for modular devices
    with screw
  • Tightening torque
    3,5 to 5Nm
  • Type of top rail clip for modular devices
    Plastic
  • Type of bottom rail clip for modular devices
    plastic
  • Type of Bottom Connection for modular devices
    with screw
  • Top removability for modular devices
    Yes
  • Bottom removability for modular devices
    Yes
Connection
  • Connection cross-section at output with screw, for flexible conductor
    1 / 50 mm²
  • Connection cross-section at output with screw, for massive conductor
    1 / 70 mm²
  • Connection cross-sect. flexible conductor
    50mm²
  • Connection cross-sect. rigid cable
    70mm²
  • Connection cross-section for rigid conductor, upstream terminals with screws
    1 / 70 mm²
  • Connection cross-section of the access with screws, with flexible conductor
    1 / 50 mm²
  • Connection cross-section of input and output with screws, for massive conductors
    1 / 70 mm²
  • Connection cross section of access and exit with screws, for flexible conductor
    1 / 50 mm²
Standards
  • Standard text
    IEC 60947-2
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Use conditions
  • Degree of pollution according to IEC 60664 / IEC 60947-2
    3
  • Altitude
    2000 m
  • Air humidity protection
    for all climates
temperatur
  • Temperature of calibration
    40 °C