MCB 1P 30kA C-100A 1.5M HMK190

EAN
3250613230500
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Architecture
  • Number of protected poles
    1
  • Number of poles
    1 P
  • Type of pole
    1 P
  • Curve
    C
Functions
  • Concurrently switching N-neutral
    No
Configuration
  • Number of modules
    1.5
Connectivity
  • Top connection alignement for modular devices
    Aligned terminal
  • Bottom connection alignement for modular devices
    Aligned terminal
Main electrical features
  • Rated short circuit breaking capacity Icn AC according IEC60898-1
    30 kA
  • Rated operational voltage Ue
    240 / 415 V
  • Type of supply voltage
    AC
  • Frequency
    50/60 Hz
Voltage
  • Rated insulation voltage
    500 V
  • Rated impulse withstand voltage
    6000 V
Electric current
  • Rated current
    100 A
  • min/maxi threshold value of the AC thermal operation
    1.13 / 1.45 In
  • Magnetic regulating currrent
    5 / 10 In
  • Rating current 10°C according to IEC 60947
    124 A
  • Rating current 15°C according to IEC 60947
    120 A
  • Rating current 20°C according to IEC 60947
    116 A
  • Rating current 25°C according to IEC 60947
    112 A
  • Rating current 30°C according to IEC 60947
    108 A
  • Rating current 35°C according to IEC 60947
    104 A
  • Rating current 40°C according to IEC 60947
    100 A
  • Rating current 45°C according to IEC 60947
    96.6 A
  • Rating current 50°C according to IEC 60947
    93.1 A
  • Rating current 55°C according to IEC 60947
    89.4 A
  • Rating current 60°C according to IEC 60947
    85.6 A
  • Rating current 65°C according to IEC 60947
    81.6 A
  • Rating current 70°C according to IEC 60947
    77.5 A
  • Rated ultimate short-circuit breaking capacity Icu AC IEC 60947-2
    30 kA
  • Breaking capacity on 1 pole for IT 400V NF 60947-2
    4.5 kA
  • Breaking capacity on 1 pole for IT 415V NF 60947-2
    4.5 kA
  • Rated service breaking capacity Ics AC according IEC 60947-2
    25 %
  • Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-2
    30 kA
  • Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-2
    30 kA
  • Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-2
    30 kA
  • Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-2
    30 kA
Current correction factors
  • Correction factor of rating current for 2 devices placed side-by-side
    1
  • Correction factor of rating current for 3 devices placed side-by-side
    1
  • Correction factor of rating current for 4 and 5 devices placed side-by-side
    1
  • Correction factor of rating current for 6 devices placed side-by-side
    1
Dimensions
  • Depth of installed product
    70 mm
  • Height of installed product
    90 mm
  • Width of installed product
    27 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    6.48 W
  • Power loss per pole at In
    6.48 W
Endurance
  • Electric endurance in number of cycles
    1500
  • Number of mechanical operations
    20000
Installation, mounting
  • Type of top connection for modular devices
    with screw
  • Type of top rail clip for modular devices
    Plastic
  • Type of bottom rail clip for modular devices
    plastic
  • Type of Bottom Connection for modular devices
    with screw
  • Top removability for modular devices
    Yes
  • Bottom removability for modular devices
    Yes
Connection
  • Connection cross-section at output with screw, for flexible conductor
    1 / 50 mm²
  • Connection cross-section at output with screw, for massive conductor
    1 / 70 mm²
  • Connection cross-section for rigid conductor, upstream terminals with screws
    1 / 70 mm²
  • Connection cross-section of the access with screws, with flexible conductor
    1 / 50 mm²
  • Connection cross-section of input and output with screws, for massive conductors
    1 / 70 mm²
  • Connection cross section of access and exit with screws, for flexible conductor
    1 / 50 mm²
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Use conditions
  • Degree of pollution according to IEC 60664 / IEC 60947-2
    3
  • Altitude
    2000 m
  • Air humidity protection
    for all climates
temperatur
  • Temperature of calibration
    40 °C