MCCB h3+ P160 TM 4x63A 25kA • HHS064DC | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Energy distri­bu­tion
  • Main incomers
  • h3+ MCCBs
  • h3+ MCCBs P160 TM
  • h3+ MCCBs P160 TM 25kA
  • HHS064DC
Image  HHS064DC of the product Hager Africa | Hager Africa
Image  HHS064DC of the product Hager Africa | Hager Africa

Moulded Case Circuit Breaker h3+ P160 TM ADJ 4P4D N0-100% 63A 25kA CTC

HHS064DC

Image  HHS064DC of the product Hager Africa | Hager Africa
Image  HHS064DC of the product Hager Africa | Hager Africa
  • Energy distri­bu­tion

Moulded Case Circuit Breaker h3+ P160 TM ADJ 4P4D N0-100% 63A 25kA CTC HHS064DC

EAN
3250613177959
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of order
    Toggle
  • Neutral posi­tion
    left
  • Number of protected poles
    4
  • Number of poles
    4 P
  • Type of pole
    4P4D N:0/100%
  • Type of case
    Fixed built-in
Func­tions
  • Complete device with protec­tion unit
    Yes
  • Reversing switch
    No
  • Version as main switch
    Yes
  • Version as emer­gency stop install­a­tion
    No
  • Version as safety switch
    No
  • Version as main­ten­ance-/ser­vice switch
    Yes
  • Trip Unit
    TM A/A
  • With integ­rated earth leakage fault protec­tion
    No
  • Concur­rently switching N-neutral
    Yes
Controls and indic­ators
  • Motor drive integ­rated
    No
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    220 / 690 V
  • Type of supply voltage
    AC
  • Frequency
    50/60 Hz
Voltage
  • Rated insu­la­tion voltage
    800 V
  • Rated impulse with­stand voltage
    8 kV
  • With under voltage release
    No
Elec­tric current
  • Rated current
    63 A
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 690V AC IEC 60947-2
    6 kA
  • Thermal protec­tion nob setting xIN
    0.63 / 0.8 / 1
  • Rating current 10°C according to IEC 60947
    87.1 A
  • Rating current 15°C according to IEC 60947
    84.5 A
  • Rating current 20°C according to IEC 60947
    81.7 A
  • Rating current 25°C according to IEC 60947
    78.9 A
  • Rating current 30°C according to IEC 60947
    76 A
  • Rating current 35°C according to IEC 60947
    73 A
  • Rating current 40°C according to IEC 60947
    69.8 A
  • Rating current 45°C according to IEC 60947
    66.5 A
  • Rating current 50°C according to IEC 60947
    63 A
  • Rating current 55°C according to IEC 60947
    59.3 A
  • Rating current 60°C according to IEC 60947
    55.4 A
  • Rating current 65°C according to IEC 60947
    51.1 A
  • Rating current 70°C according to IEC 60947
    46.5 A
  • Rated service breaking capa­city Ics under 660V AC according IEC 60947-2
    6 kA
  • Breaking capa­city on 1 pole for IT 230V NF 60947-2
    6 kA
  • Breaking capa­city on 1 pole for IT 400V NF 60947-2
    6 kA
  • Breaking capa­city on 1 pole for IT 415V NF 60947-2
    6 kA
  • Breaking capa­city on 1 pole for IT 690V NF 60947-2
    2.5 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230V AC IEC 60947-2
    35 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240V AC IEC 60947-2
    35 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400V AC IEC 60947-2
    25 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415V AC IEC 60947-2
    25 kA
  • Range of the thermal adjust­ment
    40 / 50 / 63 A
  • Rated service breaking capa­city Ics under 110-138V AC according IEC 60947-2
    35 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 220V AC IEC 60947-2
    35 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 380V AC IEC 60947-2
    25 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 660V AC IEC 60947-2
    6 kA
Dimen­sions
  • Depth of installed product
    97 mm
  • Height of installed product
    130 mm
  • Width of installed product
    120 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Power loss per pole at 0.63*In
    1.43 W
  • Power loss per pole at 0.8*In
    2.24 W
  • Total power loss at 0.63*In
    4.3 W
  • Total power loss at 0.8*In
    6.72 W
  • Total power loss under IN
    10.5 W
  • Power loss per pole at In
    3.5 W
Trip­ping
  • Short-­time delayed trip­ping
    No
Endur­ance
  • Elec­tric endur­ance in number of cycles
    10000
  • Number of mech­an­ical oper­a­tions
    40000
Cover, door
  • Inter­lock­able
    Yes
Install­a­tion, mounting
  • Tight­ening torque
    6Nm
  • DIN rail mounting with optional adapt­ator
    Yes
  • Suit­able for front mounting center
    No
  • Suit­able for front mounting
    No
  • Suit­able for ground mounting
    Yes
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    6 / 70mm²
  • Connec­tion cross-sect. rigid cable
    6 / 95mm²
  • Connec­tion
    Front connec­tion
  • Type of connec­tion
    with screw
Protec­tion
  • Instant­an­eous protec­tion (Ii): type
    fixed
Cable
  • Cable Material
    Cu
Settings
  • Range of the magnetic adjust­ment
    378 / 504 / 630 / 756 A
  • Magnetic protec­tion nob setting xIN
    6 / 8 / 10 / 12
Equip­ment
  • Number of auxil­iary contacts as normally closed contact
    0
  • Number of auxil­iary contacts as normally open contact
    0
  • Number of auxil­iary contacts as change-over contact
    0
  • Motor drive optional
    No
  • Can be access­or­ized
    Yes
Use cases
  • Category of use
    A
Use
  • Vibra­tions and shocks with­stand
    IEC 68068-2-52 Test FC
Stand­ards
  • Standard text
    IEC 60947-2
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    3
  • Alti­tude
    2000 m
  • Air humidity protec­tion
    95%HR 55°C sev Kn (IEC 68-2-30/52)
temper­atur
  • Temper­ature of calib­ra­tion
    50 °C

Downloads

  • Product image

    Image HHS064DC  | Hager Africa

    Product Image HHS064DC

  • Installation guide

    Image Installation manuals for HHS064DC  | Hager Africa

    Installation manuals for HHS064DC

    Manual for moulded case circuit breaker h3+ P160 (Date: 2023-03)

    PDF
    7 MB
    Image Installation manuals for HHS064DC  | Hager Africa

    Installation manuals for HHS064DC

    Manual for moulded case circuit breaker h3+ P160 (Date: 2020-03)

    PDF
    4 MB
  • Installation handbook

    Image Installation handbooks for HHS064DC  | Hager Africa

    Installation handbooks for HHS064DC

    PDF
    48 MB
    Image Installation handbooks for HHS064DC  | Hager Africa

    Installation handbooks for HHS064DC

    Technical catalogue

    PDF
    48 MB
  • ProductBimStep

    Image STEP models for HHS064DC  | Hager Africa

    STEP models for HHS064DC

    CAD file for MCCB 160A 4P

    STP
    1014 KB
  • ProductECDeclaration

    Image EU Declaration of conformity for HHS064DC  | Hager Africa

    EU Declaration of conformity for HHS064DC

    Declaration

    PDF
    300 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for HHS064DC  | Hager Africa

    Product environmental profile for HHS064DC

    PDF
    428 KB
  • ProductROHS

    Image Pollutant guidelines for HHS064DC  | Hager Africa

    Pollutant guidelines for HHS064DC

    REACH declaration HHS064DC (english)

    PDF
    32 KB
    Image Pollutant guidelines for HHS064DC  | Hager Africa

    Pollutant guidelines for HHS064DC

    RoHS declaration HHS064DC (english)

    PDF
    33 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    HHS025DC - Moulded Case Circuit Breaker h3+ P160 TM ADJ 3P3D 25A 25kA CTC
    HHS025DC
    Moulded Case Circuit Breaker h3+ P160 TM ADJ 3P3D 25A 25kA CTC
  • 2
    HHS026DC - Moulded Case Circuit Breaker h3+ P160 TM ADJ 4P4D N0-100% 25A 25kA CTC
    HHS026DC
    Moulded Case Circuit Breaker h3+ P160 TM ADJ 4P4D N0-100% 25A 25kA CTC
  • 3
    HHS040DC - Moulded Case Circuit Breaker h3+ P160 TM ADJ 3P3D 40A 25kA CTC
    HHS040DC
    Moulded Case Circuit Breaker h3+ P160 TM ADJ 3P3D 40A 25kA CTC
  • 4
    HHS041DC - Moulded Case Circuit Breaker h3+ P160 TM ADJ 4P4D N0-100% 40A 25kA CTC
    HHS041DC
    Moulded Case Circuit Breaker h3+ P160 TM ADJ 4P4D N0-100% 40A 25kA CTC
  • 5
    HHS063DC - Moulded Case Circuit Breaker h3+ P160 TM ADJ 3P3D 63A 25kA CTC
    HHS063DC
    Moulded Case Circuit Breaker h3+ P160 TM ADJ 3P3D 63A 25kA CTC

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group