Fuse comb. switch 4P - 630 A / T3 • HFD463 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Energy distri­bu­tion
  • Main incomers
  • Fuse Combin­a­tion Switches
  • Fuse Combin­a­tion Switches 63-630A
  • Fuse Combin­a­tion switch 4P
  • HFD463
Image  HFD463 of the product Hager Africa | Hager Africa
Image  HFD463 of the product Hager Africa | Hager Africa

Fuse comb. switch 4P - 630 A / T3

HFD463

Image  HFD463 of the product Hager Africa | Hager Africa
Image  HFD463 of the product Hager Africa | Hager Africa
  • Energy distri­bu­tion

Fuse comb. switch 4P - 630 A / T3 HFD463

EAN
3250613130411
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of order
    Door coup­ling rotary drive
  • Number of poles
    4 P
  • Type of pole
    4 P
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    380 / 415 V
  • Rated current
    630 A
Voltage
  • Rated insu­la­tion voltage
    1000 V
Elec­tric current
  • Short-­cir­cuit current with gI-gG fuses
    100 kA
  • Rating current of fuse cart­ridge
    315 / 400 / 425 / 500 / 630 A
Fuse
  • Char­act­Fuse
    gI ; gG
  • Fuse Size
    NH3
Dimen­sions
  • Depth of installed product
    250 mm
  • Height of installed product
    300 mm
  • Width of installed product
    458 mm
Power
  • Total power loss under IN
    488 W
  • Power loss per pole at In
    122 W
  • Contact rating with 400 V in AC1
    414 kW
Cover, door
  • Inter­lock­able
    Yes
Mater­ials
  • Toggle colour
    Grey
Install­a­tion, mounting
  • Suit­able for busbar mounting
    No
  • Suit­able for front mounting center
    No
  • Suit­able for front mounting
    No
  • Suit­able for ground mounting
    Yes
Connec­tion
  • Type of connec­tion
    Terminal
Cable
  • Length of conductors used for the heating test (m) according to product standard
    2 m
  • Conductor cross-sec­tion used for heating test(mm²) according to product standard
    2 x 240 mm²
Equip­ment
  • Number of auxil­iary contacts as normally closed contact
    0
  • Number of auxil­iary contacts as normally open contact
    0
  • Number of auxil­iary contacts as change-over contact
    0
  • Can be access­or­ized
    Yes
Stand­ards
  • Standard text
    IEC 60947-3
  • European directive RoHs
    volun­tary compli­ance
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
temper­atur
  • Ambient air temper­ature during heating test according to the product standard
    24 °C
  • Max. admiss­ible temper­ature on access­ible parts (intended to be touched)
    80 °C
  • Max. admiss­ible temper­ature on access­ible parts (manual oper­ating means)
    65 °C
  • Max. admiss­ible temper­ature on access. parts (not touched for normal oper­a­tion)
    90 °C
  • Max. admiss­ible temper­ature on terminals
    110 °C
  • Temp.-rise limits for access. parts (toggle) according to product standard
    25 K
  • Temp.-rise limits for access. parts (not touched) according to product standard
    50 K
  • Temp.rise limits for access. parts (to be touched) according to product standard
    40 K
  • Temper­at­ure-rise limits for terminals according to the product standard
    70 K
  • Temper­at­ure-rise meas­ured on access­ible parts at In (manual oper­ating means)
    25 K
  • Temper­at­ure-rise meas­ured on access. parts at In (not touched normal oper­a­tion)
    50 K
  • Temper­at­ure-rise meas­ured on access­ible parts at In (intended to be touched)
    40 K
  • Temper­at­ure-rise meas­ured on terminals at In
    70 K

Downloads

  • Product image

    Image HFD463  | Hager Africa

    Product Image HFD463

  • ProductUserGuides

    Image End User quick guides for HFD463  | Hager Africa

    End User quick guides for HFD463

    Fuse combinaison switch 20 - 800 A

    PDF
    2 MB
  • ProductECDeclaration

    Image EU Declaration of conformity for HFD463  | Hager Africa

    EU Declaration of conformity for HFD463

    Declaration

    PDF
    941 KB
    Image EU Declaration of conformity for HFD463  | Hager Africa

    EU Declaration of conformity for HFD463

    PDF
    298 KB
  • ProductROHS

    Image Pollutant guidelines for HFD463  | Hager Africa

    Pollutant guidelines for HFD463

    REACH declaration HFD463 (english)

    PDF
    32 KB
    Image Pollutant guidelines for HFD463  | Hager Africa

    Pollutant guidelines for HFD463

    RoHS declaration HFD463 (english)

    PDF
    33 KB
More documentation

Accessories optional

See more

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group