MCCB h3+ P250 Energy 3x160A 70kA • HET160NR | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Energy distri­bu­tion
  • Main incomers
  • h3+ MCCBs
  • h3+ MCCBs P250 Energy
  • h3+ MCCBs P250 Energy 70kA
  • HET160NR
Image  HET160NR of the product Hager Africa | Hager Africa
Image  HET160NR of the product Hager Africa | Hager Africa

Moulded Case Circuit Breaker h3+ P250 Energy 3P3D 160A 70kA FTC

HET160NR

Image  HET160NR of the product Hager Africa | Hager Africa
Image  HET160NR of the product Hager Africa | Hager Africa
  • Energy distri­bu­tion

Moulded Case Circuit Breaker h3+ P250 Energy 3P3D 160A 70kA FTC HET160NR

EAN
3250613141752
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of order
    Toggle
  • Neutral posi­tion
    without neutral
  • Number of protected poles
    3
  • Number of poles
    3 P
  • Type of pole
    3P3D
  • Type of case
    Fixed built-in
Func­tions
  • Complete device with protec­tion unit
    Yes
  • Reversing switch
    No
  • Version as main switch
    Yes
  • Version as emer­gency stop install­a­tion
    No
  • Version as safety switch
    No
  • Version as main­ten­ance-/ser­vice switch
    Yes
  • Trip Unit
    ENERGY
  • With integ­rated earth leakage fault protec­tion
    No
Controls and indic­ators
  • Motor drive integ­rated
    No
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    220 / 690 V
  • Type of supply voltage
    AC
  • Frequency
    50/60 Hz
Voltage
  • Rated insu­la­tion voltage
    800 V
  • Rated impulse with­stand voltage
    8 kV
  • With under voltage release
    No
Elec­tric current
  • Rated current
    160 A
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 690V AC IEC 60947-2
    6 kA
  • Rated short-­time with­stand current Icw t=0.4S 220-240 V AC according IEC 60947-2
    2.5 kA
  • Rated short-­time with­stand current Icw t=0.4S 380-415 V AC according IEC 60947-2
    2.5 kA
  • Rated short-­time with­stand current Icw t=0.4S 660-690 V AC according IEC 60947-2
    2.5 kA
  • Rating current 10°C according to IEC 60947
    160 A
  • Rating current 15°C according to IEC 60947
    160 A
  • Rating current 20°C according to IEC 60947
    160 A
  • Rating current 25°C according to IEC 60947
    160 A
  • Rating current 30°C according to IEC 60947
    160 A
  • Rating current 35°C according to IEC 60947
    160 A
  • Rating current 40°C according to IEC 60947
    160 A
  • Rating current 45°C according to IEC 60947
    160 A
  • Rating current 50°C according to IEC 60947
    160 A
  • Rating current 55°C according to IEC 60947
    160 A
  • Rating current 60°C according to IEC 60947
    160 A
  • Rating current 65°C according to IEC 60947
    160 A
  • Rating current 70°C according to IEC 60947
    150 A
  • Rated service breaking capa­city Ics under 660V AC according IEC 60947-2
    6 kA
  • Breaking capa­city on 1 pole for IT 230V NF 60947-2
    2.5 kA
  • Breaking capa­city on 1 pole for IT 400V NF 60947-2
    2.5 kA
  • Breaking capa­city on 1 pole for IT 415V NF 60947-2
    2.5 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230V AC IEC 60947-2
    85 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240V AC IEC 60947-2
    85 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400V AC IEC 60947-2
    70 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415V AC IEC 60947-2
    70 kA
  • Rated service breaking capa­city Ics under 110-138V AC according IEC 60947-2
    85 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 220V AC IEC 60947-2
    85 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 380V AC IEC 60947-2
    70 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 660V AC IEC 60947-2
    6 kA
Dimen­sions
  • Depth of installed product
    97 mm
  • Height of installed product
    165 mm
  • Width of installed product
    105 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    18.42 W
  • Power loss per pole at In
    6.14 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    10000
  • Number of mech­an­ical oper­a­tions
    40000
Cover, door
  • Inter­lock­able
    Yes
Install­a­tion, mounting
  • Tight­ening torque
    12Nm
  • DIN rail mounting with optional adapt­ator
    No
  • Suit­able for front mounting center
    No
  • Suit­able for front mounting
    No
  • Suit­able for ground mounting
    Yes
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    35 / 150mm²
  • Connec­tion cross-sect. rigid cable
    35 / 185mm²
  • Connec­tion
    Front connec­tion
  • Type of connec­tion
    Terminal
Protec­tion
  • Instant­an­eous protec­tion (Ii): type
    adjustable
Cable
  • Cable Material
    Cu / Al
Equip­ment
  • Number of auxil­iary contacts as normally closed contact
    0
  • Number of auxil­iary contacts as normally open contact
    0
  • Number of auxil­iary contacts as change-over contact
    0
  • Motor drive optional
    Yes
  • Can be access­or­ized
    Yes
Use cases
  • Category of use
    A
Use
  • Vibra­tions and shocks with­stand
    IEC 68068-2-52 Test FC
Stand­ards
  • Standard text
    IEC 60947-2
  • European directive WEEE
    concerned
Safety
  • REACH conform
    No
Use condi­tions
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    3
  • Alti­tude
    2000 m
  • Air humidity protec­tion
    95%HR 55°C sev Kn (IEC 68-2-30/52)

Downloads

  • Product image

    Image HET160NR  | Hager Africa

    Product Image HET160NR

  • Instruction manual

    Image Instruction manuals for HET160NR  | Hager Africa

    Instruction manuals for HET160NR

    Manual for moulded case circuit breaker h3+ P250 (Date: 2020-03)

    PDF
    4 MB
    Image Instruction manuals for HET160NR  | Hager Africa

    Instruction manuals for HET160NR

    PDF
    2 MB
  • ProductUtilizationManual

    Image Utilization manuals for HET160NR  | Hager Africa

    Utilization manuals for HET160NR

    Operating manual International 2020-09-21

    PDF
    13 MB
  • Installation handbook

    Image Installation handbooks for HET160NR  | Hager Africa

    Installation handbooks for HET160NR

    Technical catalogue

    PDF
    48 MB
    Image Installation handbooks for HET160NR  | Hager Africa

    Installation handbooks for HET160NR

    PDF
    48 MB
  • STEP files

    Image STEP models for HET160NR  | Hager Africa

    STEP models for HET160NR

    CAD file for MCCB 250A 3P

    STP
    640 KB
  • Declaration of conformity

    Image EU Declaration of conformity for HET160NR  | Hager Africa

    EU Declaration of conformity for HET160NR

    Declaration

    PDF
    349 KB
    Image EU Declaration of conformity for HET160NR  | Hager Africa

    EU Declaration of conformity for HET160NR

    Declaration

    PDF
    461 KB
  • PEP document

    Image Product environmental profile for HET160NR  | Hager Africa

    Product environmental profile for HET160NR

    PDF
    306 KB
  • RoHS report

    Image Pollutant guidelines for HET160NR  | Hager Africa

    Pollutant guidelines for HET160NR

    REACH declaration HET160NR (english)

    PDF
    33 KB
    Image Pollutant guidelines for HET160NR  | Hager Africa

    Pollutant guidelines for HET160NR

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    HET100NR - Moulded Case Circuit Breaker h3+ P250 Energy 3P3D 100A 70kA FTC
    HET100NR
    Moulded Case Circuit Breaker h3+ P250 Energy 3P3D 100A 70kA FTC
  • 2
    HET101NR - Moulded Case Circuit Breaker h3+ P250 Energy 4P4D N0-50-100% 100A 70kA FTC
    HET101NR
    Moulded Case Circuit Breaker h3+ P250 Energy 4P4D N0-50-100% 100A 70kA FTC
  • 3
    HET161NR - Moulded Case Circuit Breaker h3+ P250 Energy 4P4D N0-50-100% 160A 70kA FTC
    HET161NR
    Moulded Case Circuit Breaker h3+ P250 Energy 4P4D N0-50-100% 160A 70kA FTC
  • 4
    HET250NR - Moulded Case Circuit Breaker h3+ P250 Energy 3P3D 250A 70kA FTC
    HET250NR
    Moulded Case Circuit Breaker h3+ P250 Energy 3P3D 250A 70kA FTC
  • 5
    HET251NR - Moulded Case Circuit Breaker h3+ P250 Energy 4P4D N0-50-100% 250A 70kA FTC
    HET251NR
    Moulded Case Circuit Breaker h3+ P250 Energy 4P4D N0-50-100% 250A 70kA FTC

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group