MCCB h3+ P160 LSnI 3x100A 70kA • HES100GC | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy distri­bu­tion
          • Main incomers
          • h3+ MCCBs
          • h3+ MCCBs P160 LSnI
          • h3+ MCCBs P160 LSnI 70kA
          • HES100GC
          Image  HES100GC of the product Hager Africa | Hager Africa
          Image  HES100GC of the product Hager Africa | Hager Africa

          Moulded Case Circuit Breaker h3+ P160 LSnI 3P3D 100A 70kA CTC

          HES100GC

          Image  HES100GC of the product Hager Africa | Hager Africa
          Image  HES100GC of the product Hager Africa | Hager Africa
          • Energy distri­bu­tion

          Moulded Case Circuit Breaker h3+ P160 LSnI 3P3D 100A 70kA CTC HES100GC

          EAN
          3250613145613
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Type of order
            Toggle
          • Neutral posi­tion
            without neutral
          • Number of protected poles
            3
          • Number of poles
            3 P
          • Type of pole
            3P3D
          • Type of case
            Fixed built-in
          Func­tions
          • Complete device with protec­tion unit
            Yes
          • Reversing switch
            No
          • Version as main switch
            Yes
          • Version as emer­gency stop install­a­tion
            No
          • Version as safety switch
            No
          • Version as main­ten­ance-/ser­vice switch
            Yes
          • Trip Unit
            LSNI
          • With integ­rated earth leakage fault protec­tion
            No
          Controls and indic­ators
          • Motor drive integ­rated
            No
          Main elec­trical features
          • Rated oper­a­tional voltage Ue
            220 / 690 V
          • Type of supply voltage
            AC
          • Frequency
            50/60 Hz
          Voltage
          • Rated insu­la­tion voltage
            800 V
          • Rated impulse with­stand voltage
            8 kV
          • With under voltage release
            No
          Elec­tric current
          • Rated current
            100 A
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 690V AC IEC 60947-2
            6 kA
          • Rated short-­time with­stand current Icw t=0.4S 220-240 V AC according IEC 60947-2
            1.6 kA
          • Rated short-­time with­stand current Icw t=0.4S 380-415 V AC according IEC 60947-2
            1.6 kA
          • Rated short-­time with­stand current Icw t=0.4S 660-690 V AC according IEC 60947-2
            1.6 kA
          • Rating current 10°C according to IEC 60947
            100 A
          • Rating current 15°C according to IEC 60947
            100 A
          • Rating current 20°C according to IEC 60947
            100 A
          • Rating current 25°C according to IEC 60947
            100 A
          • Rating current 30°C according to IEC 60947
            100 A
          • Rating current 35°C according to IEC 60947
            100 A
          • Rating current 40°C according to IEC 60947
            100 A
          • Rating current 45°C according to IEC 60947
            100 A
          • Rating current 50°C according to IEC 60947
            100 A
          • Rating current 55°C according to IEC 60947
            100 A
          • Rating current 60°C according to IEC 60947
            100 A
          • Rating current 65°C according to IEC 60947
            100 A
          • Rating current 70°C according to IEC 60947
            100 A
          • Rated service breaking capa­city Ics under 660V AC according IEC 60947-2
            6 kA
          • Breaking capa­city on 1 pole for IT 230V NF 60947-2
            2.5 kA
          • Breaking capa­city on 1 pole for IT 400V NF 60947-2
            2.5 kA
          • Breaking capa­city on 1 pole for IT 415V NF 60947-2
            2.5 kA
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230V AC IEC 60947-2
            85 kA
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240V AC IEC 60947-2
            85 kA
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400V AC IEC 60947-2
            70 kA
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415V AC IEC 60947-2
            70 kA
          • Rated service breaking capa­city Ics under 110-138V AC according IEC 60947-2
            85 kA
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 220V AC IEC 60947-2
            85 kA
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 380V AC IEC 60947-2
            70 kA
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 660V AC IEC 60947-2
            6 kA
          Dimen­sions
          • Depth of installed product
            97 mm
          • Height of installed product
            130 mm
          • Width of installed product
            90 mm
          Frequency
          • Frequency
            50 to 60 Hz
          Power
          • Total power loss under IN
            10.5 W
          • Power loss per pole at In
            3.5 W
          Endur­ance
          • Elec­tric endur­ance in number of cycles
            10000
          • Number of mech­an­ical oper­a­tions
            40000
          Cover, door
          • Inter­lock­able
            Yes
          Install­a­tion, mounting
          • Tight­ening torque
            6Nm
          • DIN rail mounting with optional adapt­ator
            Yes
          • Suit­able for front mounting center
            No
          • Suit­able for front mounting
            No
          • Suit­able for ground mounting
            Yes
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            6 / 70mm²
          • Connec­tion cross-sect. rigid cable
            6 / 95mm²
          • Connec­tion
            Front connec­tion
          • Type of connec­tion
            with screw
          Protec­tion
          • Instant­an­eous protec­tion (Ii): type
            fixed
          Cable
          • Cable Material
            Cu
          Equip­ment
          • Number of auxil­iary contacts as normally closed contact
            0
          • Number of auxil­iary contacts as normally open contact
            0
          • Number of auxil­iary contacts as change-over contact
            0
          • Motor drive optional
            No
          • Can be access­or­ized
            Yes
          Use cases
          • Category of use
            A
          Use
          • Vibra­tions and shocks with­stand
            IEC 68068-2-52 Test FC
          Stand­ards
          • Standard text
            IEC 60947-2
          • European directive WEEE
            concerned
          Safety
          • REACH conform
            No
          • RoHS conform
            Yes
          • Halogen free
            No
          Use condi­tions
          • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
            3
          • Alti­tude
            2000 m
          • Air humidity protec­tion
            95%HR 55°C sev Kn (IEC 68-2-30/52)
          temper­atur
          • Temper­ature of calib­ra­tion
            50 °C

          Downloads

          • Product image

            Image HES100GC  | Hager Africa

            Product Image HES100GC

          • ProductUtilizationManual

            Image Utilization manuals for HES100GC  | Hager Africa

            Utilization manuals for HES100GC

            Operating manual International 2020-09-21

            PDF
            13 MB
          • Instruction manual

            Image Instruction manuals for HES100GC  | Hager Africa

            Instruction manuals for HES100GC

            PDF
            2 MB
          • Installation manual

            Image Installation manuals for HES100GC  | Hager Africa

            Installation manuals for HES100GC

            Manual for moulded case circuit breaker h3+ P160 (Date: 2023-03)

            PDF
            7 MB
            Image Installation manuals for HES100GC  | Hager Africa

            Installation manuals for HES100GC

            Manual for moulded case circuit breaker h3+ P160 (Date: 2020-03)

            PDF
            4 MB
          • Installation handbook

            Image Installation handbooks for HES100GC  | Hager Africa

            Installation handbooks for HES100GC

            Technical catalogue

            PDF
            48 MB
            Image Installation handbooks for HES100GC  | Hager Africa

            Installation handbooks for HES100GC

            PDF
            48 MB
          • STEP files

            Image STEP models for HES100GC  | Hager Africa

            STEP models for HES100GC

            CAD file for MCCB 160A 3P

            STP
            886 KB
          • Declaration of conformity

            Image EU Declaration of conformity for HES100GC  | Hager Africa

            EU Declaration of conformity for HES100GC

            Declaration

            PDF
            300 KB
          • PEP document

            Image Product environmental profile for HES100GC  | Hager Africa

            Product environmental profile for HES100GC

            PDF
            428 KB
          • RoHS report

            Image Pollutant guidelines for HES100GC  | Hager Africa

            Pollutant guidelines for HES100GC

            RoHS declaration HES100GC (english)

            PDF
            33 KB
            Image Pollutant guidelines for HES100GC  | Hager Africa

            Pollutant guidelines for HES100GC

            REACH declaration HES100GC (english)

            PDF
            33 KB
          More documentation

          Accessories optional

          See more

          Discover more of this product range

            5
          • 1
            HES040GC - Moulded Case Circuit Breaker h3+ P160 LSnI 3P3D 40A 70kA CTC
            HES040GC
            Moulded Case Circuit Breaker h3+ P160 LSnI 3P3D 40A 70kA CTC
          • 2
            HES041GC - Moulded Case Circuit Breaker h3+ P160 LSnI 4P4D N0-50-100% 40A 70kA CTC
            HES041GC
            Moulded Case Circuit Breaker h3+ P160 LSnI 4P4D N0-50-100% 40A 70kA CTC
          • 3
            HES101GC - Moulded Case Circuit Breaker h3+ P160 LSnI 4P4D N0-50-100% 100A 70kA CTC
            HES101GC
            Moulded Case Circuit Breaker h3+ P160 LSnI 4P4D N0-50-100% 100A 70kA CTC
          • 4
            HES160GC - Moulded Case Circuit Breaker h3+ P160 LSnI 3P3D 160A 70kA CTC
            HES160GC
            Moulded Case Circuit Breaker h3+ P160 LSnI 3P3D 160A 70kA CTC
          • 5
            HES161GC - Moulded Case Circuit Breaker h3+ P160 LSnI 4P4D N0-50-100% 160A 70kA CTC
            HES161GC
            Moulded Case Circuit Breaker h3+ P160 LSnI 4P4D N0-50-100% 160A 70kA CTC

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group