h3 MCCB h1000 4x800A Plug In 70kA HEE801G

EAN
3250613120870
Packaging
1 Piece

Technical properties

Architecture
  • Number of poles
    4 P
Functions
  • Complete device with protection unit
    Yes
  • Trip Unit
    LSI
  • Integrated earth fault protection
    No
Configuration
  • Number of modules
    16
Main electrical features
  • Rated operational voltage Ue
    220 / 690 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insulation voltage
    800 V
  • Rated impulse withstand voltage
    8 kV
  • With under voltage release
    No
Electric current
  • Rated current
    800 A
  • Rated ultimate short-circuit breaking capacity Icu under 690V AC IEC 60947-2
    20 kA
  • Thermal protection nob setting xIN
    0.4 / 0.5 / 0.63 / 0.9 / 0.95 / 1
  • Thermal setting current on neutral pole
    0 / 0.5 / 1 In
  • Breaking capacity on 1 pole for IT 230V NF 60947-2
    60 kA
  • Breaking capacity on 1 pole for IT 400V NF 60947-2
    9 kA
  • Rated service breaking capacity Ics AC according IEC 60947-2
    71 %
  • Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-2
    100 kA
  • Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-2
    100 kA
  • Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-2
    70 kA
  • Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-2
    70 kA
  • Rated ultimate short-circuit breaking capacity Icu under 440V AC IEC 60947-2
    65 kA
Current correction factors
  • Correction factor of rating current for 2 devices placed side-by-side
    1
  • Correction factor of rating current for 3 devices placed side-by-side
    1
  • Correction factor of rating current for 4 and 5 devices placed side-by-side
    1
  • Correction factor of rating current for 6 devices placed side-by-side
    1
Tripping
  • Tripmode
    LSI
  • Thermal protection trip time
    5 / 10 / 11 / 16 / 21 ms
  • Time of response when opening
    10 ms
Electrical specifications
  • Magnetic trip delay time
    100 to 200 ms
Endurance
  • Electric endurance in number of cycles
    1000
  • Number of mechanical operations
    4000
Installation, mounting
  • DIN rail mounting with optional adaptator
    No
Connection
  • Type of connection
    Terminal
Settings
  • Range of the magnetic adjustment
    4480 / 5600 / 7000 / 8960 / 9600 / 9600 / 9600 A
  • Magnetic protection nob setting xIN
    2.5 / 5 / 8
  • Setting type In or Ith
    IrTh
Equipment
  • Number of auxiliary contacts as normally closed contact
    0
  • Number of auxiliary contacts as normally open contact
    0
  • Number of auxiliary contacts as change-over contact
    0
  • Motor drive optional
    Yes
Use cases
  • Category of use
    A
Standards
  • Standard text
    IEC 60947-2
  • European directive WEEE
    concerned
Use conditions
  • Operating temperature
    -25…70 °C
  • Altitude
    2000 m
  • Storage/transport temperature
    -35…70 °C