Moulded Case Circuit Breaker h630 3P 70kA 250A LSI HED250H

EAN
3250613349592
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Architecture
  • Number of poles
    3 P
Functions
  • Complete device with protection unit
    Yes
  • Trip Unit
    LSI
  • Integrated earth fault protection
    No
Configuration
  • Number of modules
    8
Main electrical features
  • Rated operational voltage Ue
    220 / 690 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insulation voltage
    800 V
  • Rated impulse withstand voltage
    8 kV
  • With under voltage release
    No
Electric current
  • Rated current
    250 A
  • Rated ultimate short-circuit breaking capacity Icu under 690V AC IEC 60947-2
    20 kA
  • Thermal protection nob setting xIN
    0.4 / 0.5 / 0.63 / 0.8 / 0.9 / 0.95 / 1
  • Breaking capacity on 1 pole for IT 230V NF 60947-2
    60 kA
  • Breaking capacity on 1 pole for IT 400V NF 60947-2
    9 kA
  • Rated service breaking capacity Ics AC according IEC 60947-2
    71 %
  • Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-2
    100 kA
  • Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-2
    100 kA
  • Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-2
    70 kA
  • Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-2
    70 kA
  • Rated ultimate short-circuit breaking capacity Icu under 440V AC IEC 60947-2
    65 kA
Current correction factors
  • Correction factor of rating current for 2 devices placed side-by-side
    1
  • Correction factor of rating current for 3 devices placed side-by-side
    1
  • Correction factor of rating current for 4 and 5 devices placed side-by-side
    1
  • Correction factor of rating current for 6 devices placed side-by-side
    1
Power
  • Total power loss under IN
    24.6 W
  • Power loss per pole at In
    8.2 W
Tripping
  • Tripmode
    LSI
  • Thermal protection trip time
    5 / 10 / 11 / 19 / 21 / 29 ms
  • Time of response when opening
    10 ms
Electrical specifications
  • Magnetic trip delay time
    100 to 200 ms
Endurance
  • Electric endurance in number of cycles
    1000
  • Number of mechanical operations
    4000
Installation, mounting
  • DIN rail mounting with optional adaptator
    No
Connection
  • Connection cross-sect. rigid cable
    35 / 240mm²
  • Type of connection
    Terminal
Settings
  • Range of the magnetic adjustment
    1400 / 1750 / 2240 / 2800 / 3150 / 3250 / 3250 A
  • Magnetic protection nob setting xIN
    2.5 / 5 / 10
  • Setting type In or Ith
    IrTh
Equipment
  • Number of auxiliary contacts as normally closed contact
    0
  • Number of auxiliary contacts as normally open contact
    0
  • Number of auxiliary contacts as change-over contact
    0
  • Motor drive optional
    Yes
Use cases
  • Category of use
    A
Standards
  • Standard text
    IEC 60947-2
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use conditions
  • Operating temperature
    -25…70 °C
  • Altitude
    2000 m
  • Storage/transport temperature
    -35…70 °C