Moulded Case Circuit Breaker X160 2P 18kA 20A HDA019Z

EAN
3250613332235
Packaging
1 Piece

Technical properties

Architecture
  • Number of poles
    2 P
Functions
  • Complete device with protection unit
    Yes
  • Trip Unit
    TM F/F
  • Integrated earth fault protection
    No
Configuration
  • Number of modules
    4.5
Main electrical features
  • Rated operational voltage Ue
    220 / 415 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insulation voltage
    690 V
  • Rated impulse withstand voltage
    8 kV
  • With under voltage release
    No
Electric current
  • Rated current
    20 A
  • Rated ultimate short-circuit breaking capacity Icu under 690V AC IEC 60947-2
    4 kA
  • Thermal protection nob setting xIN
    1
  • Breaking capacity on 1 pole for IT 230V NF 60947-2
    15 kA
  • Breaking capacity on 1 pole for IT 400V NF 60947-2
    9 kA
  • Rated service breaking capacity Ics AC according IEC 60947-2
    100 %
  • Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-2
    25 kA
  • Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-2
    25 kA
  • Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-2
    18 kA
  • Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-2
    18 kA
  • Rated ultimate short-circuit breaking capacity Icu under 440V AC IEC 60947-2
    15 kA
Current correction factors
  • Correction factor of rating current for 2 devices placed side-by-side
    1
  • Correction factor of rating current for 3 devices placed side-by-side
    1
  • Correction factor of rating current for 4 and 5 devices placed side-by-side
    1
  • Correction factor of rating current for 6 devices placed side-by-side
    1
Power
  • Total power loss under IN
    5.8 W
  • Power loss per pole at In
    2.9 W
Tripping
  • Tripmode
    TM
  • Thermal protection trip time
    0 ms
  • Time of response when opening
    10 ms
Electrical specifications
  • Magnetic trip delay time
    0 ms
Endurance
  • Electric endurance in number of cycles
    1000
  • Number of mechanical operations
    4000
Installation, mounting
  • DIN rail mounting with optional adaptator
    Yes
Connection
  • Connection cross-sect. rigid cable
    4 / 95mm²
  • Type of connection
    with screw
Settings
  • Range of the magnetic adjustment
    600 A
  • Setting type In or Ith
    IN
Equipment
  • Number of auxiliary contacts as normally closed contact
    0
  • Number of auxiliary contacts as normally open contact
    0
  • Number of auxiliary contacts as change-over contact
    0
  • Motor drive optional
    No
Standards
  • European directive WEEE
    concerned
Use conditions
  • Altitude
    2000 m
  • Air humidity protection
    for all climates