RCD add on P630 4P 630A Idn adj • HBW630H | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Energy distri­bu­tion
  • Main incomers
  • h3 MCCBs
  • Auxil­i­aries and accessories for h400-h630
  • Adjustable add-on-b­locks
  • HBW630H
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa

RCD add on P630 4P 630A Idn adj

HBW630H

Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
Image  HBW630H of the product Hager Africa | Hager Africa
  • Energy distri­bu­tion

RCD add on P630 4P 630A Idn adj HBW630H

EAN
3250613150969
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Neutral posi­tion
    left
  • Number of poles
    4 P
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    220 / 415 V
  • Type of supply voltage
    AC
Voltage
  • Rated insu­la­tion voltage
    500 V
  • Rated impulse with­stand voltage
    6 kV
Elec­tric current
  • Rated residual oper­ating current
    100 mA / 300 mA / 500 mA / 1 A / 3 A / 10 A
  • Rated current
    630 A
  • With­stand not trip­ping on 8-20 μs wave
    3 kA
Frequency
  • Frequency
    50 to 60 Hz
Trip­ping
  • Protected against nuis­ance trip­ping
    Yes
Settings
  • Rated fault current adjustable
    Yes
  • Delay adjustable
    Yes
  • Time delay of residual current
    0 / 100 / 300 / 500 / 1000 / 3000 ms
Stand­ards
  • European directive WEEE
    concerned
Safety
  • Residual current type
    A
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    3
  • Alti­tude
    2000 m

Downloads

  • Product image

    Image HBW630H  | Hager Africa

    Product Image HBW630H

  • ProductNotice

    Image Instruction manuals for HBW630H  | Hager Africa

    Instruction manuals for HBW630H

    PDF
    11 MB
    Image Instruction manuals for HBW630H  | Hager Africa

    Instruction manuals for HBW630H

    Manual for HBW400H-HBW400L-HBW630H-HBW630L - RCD/Alarm add on P630 (Stand: 2023-02)

    PDF
    11 MB
  • Installation handbook

    Image Installation handbooks for HBW630H  | Hager Africa

    Installation handbooks for HBW630H

    Technical catalogue

    PDF
    48 MB
    Image Installation handbooks for HBW630H  | Hager Africa

    Installation handbooks for HBW630H

    PDF
    48 MB
  • ProductECDeclaration

    Image EU Declaration of conformity for HBW630H  | Hager Africa

    EU Declaration of conformity for HBW630H

    Declaration

    PDF
    798 KB
    Image EU Declaration of conformity for HBW630H  | Hager Africa

    EU Declaration of conformity for HBW630H

    Declaration Of Conformity

    PDF
    477 KB
    Image EU Declaration of conformity for HBW630H  | Hager Africa

    EU Declaration of conformity for HBW630H

    Declaration

    PDF
    778 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for HBW630H  | Hager Africa

    Product environmental profile for HBW630H

    PDF
    459 KB
  • ProductROHS

    Image Pollutant guidelines for HBW630H  | Hager Africa

    Pollutant guidelines for HBW630H

    RoHS declaration HBW630H (english)

    PDF
    33 KB
    Image Pollutant guidelines for HBW630H  | Hager Africa

    Pollutant guidelines for HBW630H

    REACH declaration HBW630H (english)

    PDF
    33 KB
More documentation

Accessories optional

See more

Discover more of this product range

    1
  • 1
    HBW400H - RCD add on P630 4P 400A Idn adj
    HBW400H
    RCD add on P630 4P 400A Idn adj

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group