slotted trunking lid PC/ABS HA7 w=120 lg • HA71202 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Cable manage­ment
          • Enclosure trunking
          • Cable ducting system
          • tehalit.HA7 halogen free slotted trunking
          • tehalit.BA7 lids separate
          • HA71202
          Image  HA71202 of the product Hager Africa | Hager Africa
          Image  HA71202 of the product Hager Africa | Hager Africa

          slotted trunking lid from PC/ABS halogen free for HA7 width 120mm light grey

          HA71202

          Image  HA71202 of the product Hager Africa | Hager Africa
          Image  HA71202 of the product Hager Africa | Hager Africa
          • Cable manage­ment

          slotted trunking lid from PC/ABS halogen free for HA7 width 120mm light grey HA71202

          EAN
          4012740199568
          Packaging
          12 MTRs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Compat­ib­ility
          • Product compat­ib­ility
            HA7
          Elec­tric current
          • Current leak stable
            Yes
          Dimen­sions
          • Length
            2000 mm
          • Trunking width
            120 mm
          Cover, door
          • Lid mounting
            External
          • Lid with softlip
            No
          • Lid width
            120 mm
          Mater­ials
          • Material group
            plastic
          • Type of surface treat­ment
            untreated
          Stand­ards
          • European directive RoHs
            volun­tary compli­ance
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            Yes
          temper­atur
          • Ambient temper­ature
            -25…90 °C

          Downloads

          • Product image

            Image HA71202  | Hager Africa

            Product Image HA71202

          • ProductDataSheet

            Image Product data sheets for HA71202  | Hager Africa

            Product data sheets for HA71202

            Product sheet for slotted trunking system HA7 in English

            PDF
            380 KB
          • RoHS report

            Image Pollutant guidelines for HA71202  | Hager Africa

            Pollutant guidelines for HA71202

            REACH declaration HA71202 (english)

            PDF
            32 KB
            Image Pollutant guidelines for HA71202  | Hager Africa

            Pollutant guidelines for HA71202

            RoHS declaration HA71202 (english)

            PDF
            33 KB
          More documentation

          Discover more of this product range

            5
          • 1
            HA70252 - slotted trunking lid for height 40/60/80mm halogen free for HA7 width 25mm lgrey
            HA70252
            slotted trunking lid for height 40/60/80mm halogen free for HA7 width 25mm lgrey
          • 2
            HA70252K - Lid halogenfree for slotted panel trunking HA7 25mm light grey
            HA70252K
            Lid halogenfree for slotted panel trunking HA7 25mm light grey
          • 3
            HA70402 - slotted trunking lid for height 40/60/80mm halogen free for HA7 width 40mm lgrey
            HA70402
            slotted trunking lid for height 40/60/80mm halogen free for HA7 width 40mm lgrey
          • 4
            HA70602 - slotted trunking lid from PC/ABS halogen free for HA7 width 60mm light grey
            HA70602
            slotted trunking lid from PC/ABS halogen free for HA7 width 60mm light grey
          • 5
            HA70802 - slotted trunking lid from PC/ABS halogen free for HA7 width 80mm light grey
            HA70802
            slotted trunking lid from PC/ABS halogen free for HA7 width 80mm light grey

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group