slot trunk lid h 40/60/80 HA7 w=40 lg • HA70402 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Cable manage­ment
  • Enclosure trunking
  • Cable ducting system
  • tehalit.HA7 halogen free slotted trunking
  • tehalit.BA7 lids separate
  • HA70402
Image  HA70402 of the product Hager Africa | Hager Africa
Image  HA70402 of the product Hager Africa | Hager Africa

slotted trunking lid for height 40/60/80mm halogen free for HA7 width 40mm lgrey

HA70402

Image  HA70402 of the product Hager Africa | Hager Africa
Image  HA70402 of the product Hager Africa | Hager Africa
  • Cable manage­ment

slotted trunking lid for height 40/60/80mm halogen free for HA7 width 40mm lgrey HA70402

EAN
4012740199452
Packaging
28 MTRs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Compat­ib­ility
  • Product compat­ib­ility
    HA7
Elec­tric current
  • Current leak stable
    Yes
Dimen­sions
  • Length
    2000 mm
  • Trunking width
    40 mm
Cover, door
  • Lid mounting
    External
  • Lid with softlip
    No
  • Lid width
    40 mm
Mater­ials
  • Material group
    plastic
  • Type of surface treat­ment
    untreated
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
temper­atur
  • Ambient temper­ature
    -25…90 °C

Downloads

  • Product image

    Image HA70402  | Hager Africa

    Product Image HA70402

  • ProductDataSheet

    Image Product data sheets for HA70402  | Hager Africa

    Product data sheets for HA70402

    Product sheet for slotted trunking system HA7 in English

    PDF
    380 KB
  • ProductROHS

    Image Pollutant guidelines for HA70402  | Hager Africa

    Pollutant guidelines for HA70402

    REACH declaration HA70402 (english)

    PDF
    32 KB
    Image Pollutant guidelines for HA70402  | Hager Africa

    Pollutant guidelines for HA70402

    RoHS declaration HA70402 (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    5
  • 1
    HA70252 - slotted trunking lid for height 40/60/80mm halogen free for HA7 width 25mm lgrey
    HA70252
    slotted trunking lid for height 40/60/80mm halogen free for HA7 width 25mm lgrey
  • 2
    HA70252K - Lid halogenfree for slotted panel trunking HA7 25mm light grey
    HA70252K
    Lid halogenfree for slotted panel trunking HA7 25mm light grey
  • 3
    HA70602 - slotted trunking lid from PC/ABS halogen free for HA7 width 60mm light grey
    HA70602
    slotted trunking lid from PC/ABS halogen free for HA7 width 60mm light grey
  • 4
    HA70802 - slotted trunking lid from PC/ABS halogen free for HA7 width 80mm light grey
    HA70802
    slotted trunking lid from PC/ABS halogen free for HA7 width 80mm light grey
  • 5
    HA71002 - slotted trunking lid from PC/ABS halogen free for HA7 width 100mm light grey
    HA71002
    slotted trunking lid from PC/ABS halogen free for HA7 width 100mm light grey

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group