Terminal carrier,gamma,for Quick Connect GZ30A

EAN
3250613061258
Packaging
1 Piece

Technical properties

Dimensions
  • Depth of installed product
    42 mm
  • Height of installed product
    30 mm
  • Width of installed product
    195 mm
Accessories included
  • Type of accessory
    Device carrier
Standards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes