Door,gamma,transparent,spare door,for enclosure, 36Modules GP218T
EAN
3250612963621
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Intended door positionleft ; right
Dimensions
-
Height of installed product375 mm
-
Width of installed product355 mm
Cover, door
-
Type of door closingLatch
-
Number of keylock of the door1
-
Door type for switch gear cabinetStop door
-
Transparent cover or doorYes
Materials
-
Materialplastic
-
Type of surface treatmentuntreated
Equipment
-
Number of keys1
Standards
-
European directive WEEEnot concerned
Safety
-
Protection index IPIP40
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Downloads
-
Product image
-
Instruction manual
Instruction manuals for GP218T
PDF1 MB -
Declaration of conformity
EU Declaration of conformity for GP218T
PDF226 KBEU Declaration of conformity for GP218T
Declaration
PDF217 KBEU Declaration of conformity for GP218T
Declaration
PDF108 KB -
PEP document
Product environmental profile for GP218T
PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
PDF25 MBProduct environmental profile for GP218T
PDF412 KB -
RoHS report
Pollutant guidelines for GP218T
REACH declaration GP218T (english)
PDF32 KBPollutant guidelines for GP218T
RoHS declaration GP218T (english)
PDF33 KB
More documentation