Door,gamma,transparent,spare door,for enclosure 18M GP118T
EAN
3250612963614
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Intended door positionleft, right
Dimensions
-
Height of installed product250 mm
-
Width of installed product355 mm
Cover, door
-
Type of door closingLatch
-
Number of keylock of the door1
-
Door type for switch gear cabinetStop door
-
Transparent cover or doorYes
Materials
-
Materialplastic
-
Type of surface treatmentuntreated
Equipment
-
Number of keys1
Standards
-
European directive WEEEnot concerned
Safety
-
Protection index IPIP40
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Downloads
-
Product image
-
ProductNotice
Instruction manuals for GP118T
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for GP118T
PDF226 KBEU Declaration of conformity for GP118T
Declaration
PDF108 KBEU Declaration of conformity for GP118T
Declaration
PDF217 KBEU Declaration of conformity for GP118T
Declaration
PDF146 KB -
ProductEnvironmentProfile
Product environmental profile for GP118T
PDF412 KB -
ProductROHS
Pollutant guidelines for GP118T
REACH declaration GP118T (english)
PDF32 KBPollutant guidelines for GP118T
RoHS declaration GP118T (english)
PDF33 KB
More documentation