Trunking GBD 50x160 pure white GBD5016009010

EAN
4012740827898
Packaging
8 MTRs

Technical properties

Configuration
  • Antibacterial treatment
    No
Compatibility
  • Device installation compatible format
    Direct 45mm
Connectivity
  • Trunking coupling
    Couplers as separate reference
Dimensions
  • Trunking height
    54 mm
  • Length
    2000 mm
  • Trunking width
    175 mm
Capacity
  • Maximum number of cables (Ø 11 mm, 50% fill)
    22 / 49
Cover, door
  • Lid mounting
    Internal
  • Lid width
    45 mm
  • Number of lids mountable
    2
Materials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    PVC
  • Material group
    plastic
  • Type of surface treatment
    untreated
Installation, mounting
  • Base punching
    With base punching
Cable
  • Internal/useful cross section
    7960 mm²
Equipment
  • Compartment quantity
    2 / 4
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
temperatur
  • Ambient temperature
    -5…65 °C