Instal trunking-Base Alu 50085,anodised GBA500851ALU

EAN
4012740204743
Packaging
12 MTRs

Technical properties

Configuration
  • Antibacterial treatment
    No
Compatibility
  • Device installation compatible format
    45x45 mm
Connectivity
  • Trunking coupling
    Couplers as separate reference
Dimensions
  • Trunking height
    56 mm
  • Length
    2000 mm
  • Trunking width
    85 mm
Capacity
  • Maximum number of cables (Ø 11 mm, 50% fill)
    14 / 20
Cover, door
  • Lid mounting
    Internal
  • Lid width
    45 mm
  • Number of lids mountable
    1
Materials
  • Colour
    aluminium
  • Material
    Aluminium
  • Material group
    aluminium
Installation, mounting
  • Base punching
    Without base punching
Cable
  • Internal/useful cross section
    4000 mm²
Equipment
  • Number of plugable separators
    1
  • Compartment quantity
    1 / 2
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • Protection index IP
    IP40
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
  • Impact strength
    IK07
Use conditions
  • Operating temperature
    -5…90 °C