Cord outlet dry cleaned floor < 20mm, anthracit G84037021

EAN
4012740890588
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    Clamping
Dimensions
  • Format
    underfloor system
Materials
  • Colour
    charcoal
  • Material
    Polyamid (PA)
  • Material group
    plastic
  • Type of surface treatment
    untreated
Installation, mounting
  • Shape of the underfloor box
    round
Equipment
  • Amount of outlet boxes
    0
  • Amount of outlets
    0
  • Amount of Tehalit outlets
    0
Standards
  • European directive RoHs
    voluntary compliance