Ecoline cover (length=300mm), light grey G71527035

EAN
4012740881517
Packaging
20 PCEs

Technical properties

Dimensions
  • Length
    300 mm
Materials
  • Colour
    light grey
  • RAL colour
    RAL 7035 - Light grey
  • Material group
    other
  • Transparent
    No