netway floorlane, anthracit G71307021

EAN
4012740884440
Packaging
1 Piece

Technical properties

Connectivity
  • Trunking coupling
    without coupler
Dimensions
  • Length
    1000 mm
  • Trunking width
    83 mm
Materials
  • Colour
    charcoal
  • RAL colour
    RAL 7021 - Black grey
  • Material
    Polyamid (PA)
Standards
  • European directive RoHs
    voluntary compliance