H-distributor 1xplug 2xbuchs 3 pole Wago • G4773 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Office trunking
  • Multi outlet blocs NR
  • Multi outlet modules for the desk
  • Cables and connectors
  • G4773

G4773

  • Cable manage­ment

G4773

EAN
4012740865722
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Number of poles
    3 P
  • Type of pole
    L PE N
Voltage
  • Max oper­ating voltage
    250 V
  • Rated surge voltage
    4 kV
Elec­tric current
  • Rated current
    25 A
Dimen­sions
  • Length
    51 mm
  • Height
    32.7 mm
  • Width
    30 mm
Power
  • Fire load
    0.107 kWh
Resist­ance
  • Continuity resistor
    1 mΩ
Cover, door
  • Inter­lock­able
    Yes
Mater­ials
  • Colour coding / contact insert
    black
  • Material group
    mixed material
Connec­tion
  • Phase pickup
    none
Equip­ment
  • Number of outputs
    2
  • Number of inputs
    1
  • Contact Material
    Copper
  • Mech­an­ical coding
    Yes
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
Safety
  • Degree of contam­in­a­tion
    3
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Max. continuous temper­ature resist­ance contact part
    85 °C
  • Locking mech­anism
    Integ­rated in plug-in connector
temper­atur
  • Max. continuous temper­ature resist­ance strain relief
    105 °C

Downloads

  • Product image

    Image G4773  | Hager Africa

    Product Image G4773

  • Product certificate

    Image Certificates for G4773  | Hager Africa

    Certificates for G4773

    Declaration_of_conformity_TEH_T082A

    PDF
    105 KB
  • RoHS report

    Image Pollutant guidelines for G4773  | Hager Africa

    Pollutant guidelines for G4773

    REACH declaration G4773 (english)

    PDF
    32 KB
    Image Pollutant guidelines for G4773  | Hager Africa

    Pollutant guidelines for G4773

    RoHS declaration G4773 (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    5
  • 1
    G7150 - connecting kit netway tower
    G7150
    connecting kit netway tower
  • 2
    G4721 - Connection 1000mm, Schuko-angle-plug/socket
    G4721
    Connection 1000mm, Schuko-angle-plug/socket
  • 3
    G4731 - Connection 2000mm, Schuko-angle-plug/socket
    G4731
    Connection 2000mm, Schuko-angle-plug/socket
  • 4
    G4741 - Connection 3000mm, Schuko-angle-plug/socket
    G4741
    Connection 3000mm, Schuko-angle-plug/socket
  • 5
    G4751 - Connection 4000mm, Schuko-angle-plug/socket
    G4751
    Connection 4000mm, Schuko-angle-plug/socket

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group