connection line Wago 3x2,5² L=0,45mm • G4743 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Cable manage­ment
  • Office trunking
  • Ecoline outlets
  • ecoline outlets
  • ecoline power current outlets
  • G4743
Image  G4743 of the product Hager Africa | Hager Africa
Image  G4743 of the product Hager Africa | Hager Africa

Supply cable, 3 poles, 450 mm

G4743

Image  G4743 of the product Hager Africa | Hager Africa
Image  G4743 of the product Hager Africa | Hager Africa
  • Cable manage­ment

Supply cable, 3 poles, 450 mm G4743

EAN
4012740849647
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


  • Technical properties
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Connec­tion system
    Wago Winsta
Connectivity
  • Number of wires
    3
Elec­tric current
  • Rated current
    20 A
Dimen­sions
  • Length
    450 mm
Length
  • Total length
    0.45 m
Power
  • Fire load
    1709 kJ
Resist­ance
  • Continuity resistor
    1330 µΩ
Mater­ials
  • Colour coding / contact insert
    black
  • Colour housing
    black  
  • Colour outer sheath
    Black
  • Material
    Mixed mater­ials
  • Material group
    mixed material
Connec­tion
  • Cross section connec­tion cable
    2.5 mm²
Cable
  • Wire cross-sec­tion
    2.5 mm²
  • Cable permanent temper­at­ure-res­istant to
    70 °C
  • Cable diameter
    13 mm
  • Conductor cross-sec­tion
    2.5 mm²
Equip­ment
  • Type side 1
    Bus
  • Mech­an­ical coding
    Yes
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
temper­atur
  • Insu­lating piece permanent temper­at­ure-res­istant
    105 °C

Discover more of this product range

    5
  • 1
    G7150 - connecting kit netway tower
    G7150
    connecting kit netway tower
  • 2
    G4721 - Connection 1000mm, Schuko-angle-plug/socket
    G4721
    Connection 1000mm, Schuko-angle-plug/socket
  • 3
    G4731 - Connection 2000mm, Schuko-angle-plug/socket
    G4731
    Connection 2000mm, Schuko-angle-plug/socket
  • 4
    G4741 - Connection 3000mm, Schuko-angle-plug/socket
    G4741
    Connection 3000mm, Schuko-angle-plug/socket
  • 5
    G4751 - Connection 4000mm, Schuko-angle-plug/socket
    G4751
    Connection 4000mm, Schuko-angle-plug/socket

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group