Output connector, 3 poles • G4713 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Cable manage­ment
  • Office trunking
  • Ecoline outlets
  • ecoline outlets
  • ecoline power current outlets
  • G4713
Image  G4713 of the product Hager Africa | Hager Africa
Image  G4713 of the product Hager Africa | Hager Africa
Image  G4713 of the product Hager Africa | Hager Africa
Image  G4713 of the product Hager Africa | Hager Africa

Output connector, 3 poles

G4713

Image  G4713 of the product Hager Africa | Hager Africa
Image  G4713 of the product Hager Africa | Hager Africa
Image  G4713 of the product Hager Africa | Hager Africa
Image  G4713 of the product Hager Africa | Hager Africa
  • Cable manage­ment

Output connector, 3 poles G4713

EAN
4012740849586
Packaging
25 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Number of poles
    3 P
  • Type of pole
    L PE N
Config­ur­a­tion
  • Module
    plug
Voltage
  • Rated surge voltage
    4 kV
Elec­tric current
  • Rated current
    25 A
Dimen­sions
  • Length
    76 mm
  • Height
    15 mm
  • Width
    34.6 mm
Power
  • Fire load
    0.127 kWh
Resist­ance
  • Continuity resistor
    1 mΩ
Cover, door
  • Inter­lock­able
    No
Mater­ials
  • Colour coding / contact insert
    black
  • Material group
    mixed material
Connec­tion
  • Connec­tion cross section (solid-­core)
    0.5 ; 4 mm²
  • Connec­tion cross section (fine-strand)
    0.5 ; 4 mm²
  • Type of connec­tion
    with spring-­loaded connec­tion
Cable
  • Cable diameter
    11 mm
Equip­ment
  • Contact Material
    Copper
  • Mech­an­ical coding
    Yes
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
Safety
  • Degree of contam­in­a­tion
    3
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Locking mech­anism
    Integ­rated in plug-in connector

Downloads

  • Product image

    Image G4713  | Hager Africa

    Product Image G4713

  • ProductInspectionCertificate

    Image Certificates for G4713  | Hager Africa

    Certificates for G4713

    Declaration_of_conformity_TEH_T082A

    PDF
    105 KB
  • ProductROHS

    Image Pollutant guidelines for G4713  | Hager Africa

    Pollutant guidelines for G4713

    RoHS declaration G4713 (english)

    PDF
    33 KB
    Image Pollutant guidelines for G4713  | Hager Africa

    Pollutant guidelines for G4713

    REACH declaration G4713 (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    5
  • 1
    G7150 - connecting kit netway tower
    G7150
    connecting kit netway tower
  • 2
    G4721 - Connection 1000mm, Schuko-angle-plug/socket
    G4721
    Connection 1000mm, Schuko-angle-plug/socket
  • 3
    G4731 - Connection 2000mm, Schuko-angle-plug/socket
    G4731
    Connection 2000mm, Schuko-angle-plug/socket
  • 4
    G4741 - Connection 3000mm, Schuko-angle-plug/socket
    G4741
    Connection 3000mm, Schuko-angle-plug/socket
  • 5
    G4751 - Connection 4000mm, Schuko-angle-plug/socket
    G4751
    Connection 4000mm, Schuko-angle-plug/socket

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group