frontplate kit outlet box CEE, pure white G33749010

EAN
4012740909549
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Configuration
  • kind of product (pre-cut lid for dado trunking)
    CEE-Geräteeinbaudose
Dimensions
  • Length
    97 mm
  • width of opening
    61 mm
  • Height of opening
    52 mm
Cover, door
  • Lid mounting
    Internal
  • Lid width
    80 mm
  • Shape of cover for wall duct
    Plain
Materials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    PC-ABS
  • Material group
    plastic
  • Type of surface treatment
    untreated
Equipment
  • Number of outlets (pre-cut lid for dado trunking)
    1
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
  • Impact strength
    IK07