Outlet box 2-g. Energy f-mount domestic • G2860 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Install­a­tion trunking
  • PVC, aluminium and steel trunking
  • tehalit.BRP/BRAP/BRS accessories
  • tehalit.BRP/BRAP/BRS mounting boxes high voltage
  • G2860

Outlet box 2-gang Energy for BR front-mounting for domestic installation devices

G2860

  • Cable manage­ment

Outlet box 2-gang Energy for BR front-mounting for domestic installation devices G2860

EAN
4012740220057
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Box config­ur­a­tion
    Closed
  • Module
    2 Gang
Compat­ib­ility
  • Product compat­ib­ility
    Für fron­tras­tende Gerätee­in­bausysteme
  • Device install­a­tion compat­ible format
    Standard 60mm
Dimen­sions
  • Depth
    47 mm
  • Length
    142 mm
  • Width
    64 mm
Mater­ials
  • Material group
    plastic
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Mounting method box
    Front
  • Mounting method install­a­tion unit
    Clip
  • Mounting track of install­a­tion devices
    60mm
Equip­ment
  • Number of units
    2
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes

Downloads

  • Product image

    Image G2860  | Hager Africa

    Product Image G2860

  • Declaration of conformity

    Image EU Declaration of conformity for G2860  | Hager Africa

    EU Declaration of conformity for G2860

    CE Certification BR65

    PDF
    105 KB
    Image EU Declaration of conformity for G2860  | Hager Africa

    EU Declaration of conformity for G2860

    PDF
    80 KB
  • PEP document

    Image Product environmental profile for G2860  | Hager Africa

    Product environmental profile for G2860

    PDF
    594 KB
    Image Product environmental profile for G2860  | Hager Africa

    Product environmental profile for G2860

    ProductEnvironmentProfile

    PDF
    206 KB
    Image Product environmental profile for G2860  | Hager Africa

    Product environmental profile for G2860

    ProductEnvironmentProfile

    PDF
    252 KB
    Image Product environmental profile for G2860  | Hager Africa

    Product environmental profile for G2860

    PDF
    433 KB
    Image Product environmental profile for G2860  | Hager Africa

    Product environmental profile for G2860

    PEP_Hager_GBD50131_FR_21022012

    PDF
    55 KB
    Image Product environmental profile for G2860  | Hager Africa

    Product environmental profile for G2860

    PDF
    218 KB
    Image Product environmental profile for G2860  | Hager Africa

    Product environmental profile for G2860

    PEP_Hager_BRA651301ELN_EN_02052013.pdf

    PDF
    256 KB
  • RoHS report

    Image Pollutant guidelines for G2860  | Hager Africa

    Pollutant guidelines for G2860

    REACH declaration G2860 (english)

    PDF
    33 KB
    Image Pollutant guidelines for G2860  | Hager Africa

    Pollutant guidelines for G2860

    RoHS declaration G2860 (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    1
  • 1
    G2850 - Outlet box 1-gang Energy for BR front-mounting for domestic installation devices
    G2850
    Outlet box 1-gang Energy for BR front-mounting for domestic installation devices

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group