Lock, cylinder Nr.405, universIP43, Q4-5 • FZ452 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Distri­bu­tion boards
  • quadro4
  • quadro4 and accessories
  • Locks
  • FZ452

Lock, cylinder Nr.405, with 2 keys, for enclosure univers IP43 and Quadro4-5

FZ452

  • Energy distri­bu­tion

Lock, cylinder Nr.405, with 2 keys, for enclosure univers IP43 and Quadro4-5 FZ452

EAN
3250612764525
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Cover, door
  • Execu­tion of the handle
    other
Equip­ment
  • with padlock
    No
  • with toggle
    Yes
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes

Downloads

  • Product image

    Image FZ452  | Hager Africa

    Product Image FZ452

  • Instruction manual

    Image Instruction manuals for FZ452  | Hager Africa

    Instruction manuals for FZ452

    Montageanleitung für Schließsysteme: FZ452, FZ453, FZ455, FZ458, FZ597

    PDF
    332 KB
  • Declaration of conformity

    Image EU Declaration of conformity for FZ452  | Hager Africa

    EU Declaration of conformity for FZ452

    Declaration

    PDF
    395 KB
    Image EU Declaration of conformity for FZ452  | Hager Africa

    EU Declaration of conformity for FZ452

    Declaration

    PDF
    387 KB
    Image EU Declaration of conformity for FZ452  | Hager Africa

    EU Declaration of conformity for FZ452

    Declaration

    PDF
    300 KB
    Image EU Declaration of conformity for FZ452  | Hager Africa

    EU Declaration of conformity for FZ452

    Declaration

    PDF
    310 KB
    Image EU Declaration of conformity for FZ452  | Hager Africa

    EU Declaration of conformity for FZ452

    Declaration

    PDF
    306 KB
    Image EU Declaration of conformity for FZ452  | Hager Africa

    EU Declaration of conformity for FZ452

    EU-Konformitätserklärung ZAS132DFM2

    PDF
    318 KB
    Image EU Declaration of conformity for FZ452  | Hager Africa

    EU Declaration of conformity for FZ452

    Declaration

    PDF
    284 KB
    Image EU Declaration of conformity for FZ452  | Hager Africa

    EU Declaration of conformity for FZ452

    Declaration

    PDF
    275 KB
    Image EU Declaration of conformity for FZ452  | Hager Africa

    EU Declaration of conformity for FZ452

    Declaration

    PDF
    332 KB
  • RoHS report

    Image Pollutant guidelines for FZ452  | Hager Africa

    Pollutant guidelines for FZ452

    RoHS declaration FZ452 (english)

    PDF
    33 KB
    Image Pollutant guidelines for FZ452  | Hager Africa

    Pollutant guidelines for FZ452

    REACH declaration FZ452 (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    3
  • 1
    FZ597 - DOOR CATCH NO 1242E
    FZ597
    DOOR CATCH NO 1242E
  • 2
    FZ453 - Lock, cylinder Nr.455, with 2 keys, for enclosure univers IP43 and Quadro 4-5
    FZ453
    Lock, cylinder Nr.455, with 2 keys, for enclosure univers IP43 and Quadro 4-5
  • 3
    FZ598N - Door shield with handle, for enclosure univers IP44
    FZ598N
    Door shield with handle, for enclosure univers IP44

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group