FWB encl.,univers, 3rows 36mod. IP44 cl.II empty w.plain door,500x300x161mm FWB31D

EAN
3250612735426
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    surface-mounting
Configuration
  • Number of modules
    36
Compatibility
  • Suitable for lightning protection
    No
Electric current
  • Rated current
    125 A
Dimensions
  • Depth of installed product
    165 mm
  • Internal depth
    156 mm
  • Height of installed product
    500 mm
  • Installation height
    500 mm
  • Width of installed product
    300 mm
  • Width in division units
    12
  • Thickness of sidewall material
    1 mm
  • Housing installation depth
    161 mm
Cover, door
  • Material thickness cover
    2.5 mm
  • Interlockable
    No
  • Number of keylock of the door
    1
  • Cover type
    Closed (plain)
  • Door leave
    single
  • Cover type
    Door
  • Transparent cover or door
    No
Materials
  • Colour
    white
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    Steel
  • Type of surface treatment
    powder-coated
Installation, mounting
  • Suitable for outdoor use
    No
Equipment
  • Number of rows
    0
  • Quantity of section in width
    1
  • Number of keys
    1
  • Quantity of rails
    3
  • Can be accessorized
    Yes
  • Number of openings for flange plates
    2
  • Extension possible
    Yes
  • Earthing terminal block
    No
  • Neutral terminal block
    No
  • Signal passing door
    No
Standards
  • European directive WEEE
    not concerned
Safety
  • Protection index IP
    IP44
  • Protection class
    isol.class II
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
  • Fire resistance
    -

Downloads

More documentation