FW flush enclosure,univers,FW 3-rows 36 mod.,IP30,classII,niche 502x305x110mm,QC FW31US2

EAN
3250612737284
Packaging
1 Piece

Technical properties

Configuration
  • Number of modules
    36
Dimensions
  • Depth of installed product
    110 mm
  • Height of installed product
    500 mm
  • Width of installed product
    300 mm
Cover, door
  • Cover type
    Closed (plain)
Accessories included
  • Fitted with
    with clamp
Equipment
  • Number of rows
    1
  • Quantity of section in width
    1
  • Can be accessorized
    No
  • Extension possible
    No
Safety
  • Protection index IP
    IP30