Surface enclosure, VegaD IP55, 500x550x275mm, with 2 rows to complete FV22A

EAN
3250612720026
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    surface-mounting
Configuration
  • Number of modules
    0
Electric current
  • Rated current
    160 A
Dimensions
  • Depth of installed product
    275 mm
  • Internal depth
    218 mm
  • Height of installed product
    500 mm
  • Width of installed product
    550 mm
  • Width in division units
    24
  • Thickness of sidewall material
    2 mm
Cover, door
  • Cover type
    Closed (plain)
  • Door locking
    with special tool
  • Door leave
    single
  • Cover type
    Door
  • Transparent cover or door
    No
Materials
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    Plastic/metal
  • Type of surface treatment
    powder-coated
Installation, mounting
  • Suitable for outdoor use
    No
Connection
  • Number of conduit inlets
    4
Scope of delivery
  • With cover
    Yes
Equipment
  • Number of rows
    2
  • Quantity of section in width
    1
  • Number of keys
    1
  • Quantity of rails
    0
  • Can be accessorized
    Yes
  • Number of openings for flange plates
    4
  • Extension possible
    Yes
  • Earthing terminal block
    Yes
  • Neutral terminal block
    No
  • Signal passing door
    No
Standards
  • European directive WEEE
    not concerned
Safety
  • IK protection code against mecanical impacts
    IK10
  • Protection index IP
    IP55
  • Protection class
    isol.class II
  • REACH conform
    No