Bracket for bar support, quadro.system, D600 mm FN971E

EAN
3250610190814
Packaging
2 PCEs

Technical properties

Dimensions
  • Depth of installed product
    120 mm
  • Height of installed product
    80 mm
  • Length
    500 mm
  • Width of installed product
    535 mm
Materials
  • Material
    Steel
Accessories included
  • Type of accessory
    Mounting kit
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes