Horizontal busbar support, quadro.system, 900x50 mm FN9050HS

EAN
3250612771615
Packaging
1 Piece

Technical properties

Dimensions
  • Height of installed product
    50 mm
  • Width of installed product
    900 mm
Materials
  • Material
    Steel
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes