Partial functional uprights kit, Quadro.Plus, H300 mm 2 pieces FN893E

EAN
3250610189030
Packaging
1 Piece

Technical properties

Dimensions
  • Depth of installed product
    50 mm
  • Height of installed product
    300 mm
  • Width of installed product
    50 mm
Materials
  • Material
    Steel
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes