Perforated bracket, Quadro.Plus, 300x50 mm FN873E

EAN
3250610190746
Packaging
4 PCEs

Technical properties

Dimensions
  • Depth of installed product
    120 mm
  • Height of installed product
    320 mm
  • Width of installed product
    60 mm
Materials
  • Material
    Steel
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes