Segregation horizontal plate, quadro.system, 350x400 mm FN853N

EAN
3250612771431
Packaging
1 Piece

Technical properties

Dimensions
  • Depth of installed product
    15 mm
  • Height of installed product
    295 mm
  • Width of installed product
    380 mm
Materials
  • Material
    Steel
  • Type of surface treatment
    Painted