Segregation horizontal front plate, quadro.system, W700 mm FN830N

EAN
3250612771356
Packaging
1 Piece

Technical properties

Dimensions
  • Depth of installed product
    20 mm
  • Height of installed product
    190 mm
  • Width of installed product
    675 mm
Materials
  • Material
    Steel
  • Type of surface treatment
    Painted
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes