Segregation vertical back plate, quadro.system, 200x700 mm FN821N

EAN
3250612771264
Packaging
1 Piece

Technical properties

Dimensions
  • Depth of installed product
    25 mm
  • Height of installed product
    200 mm
  • Width of installed product
    700 mm
Materials
  • Type of surface treatment
    Painted
Standards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes