Frame, quadro, 2100x450mm • FN405E | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Energy distri­bu­tion
  • Distri­bu­tion boards
  • quadro evo
  • quadro evo - cell accessories
  • Finishing frames
  • FN405E
Image  FN405E of the product Hager Africa | Hager Africa
Image  FN405E of the product Hager Africa | Hager Africa

Frame, Quadro.Plus, 2100x450 mm RAL7042

FN405E

Image  FN405E of the product Hager Africa | Hager Africa
Image  FN405E of the product Hager Africa | Hager Africa
  • Energy distri­bu­tion

Frame, Quadro.Plus, 2100x450 mm RAL7042 FN405E

EAN
3250612772445
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


  • Technical properties
  • Documentations
Download the data sheet

Technical properties

Dimen­sions
  • Depth of installed product
    190 mm
  • Height of installed product
    44 mm
  • Width of installed product
    450 mm
Mater­ials
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
Safety
  • REACH conform
    No
  • RoHS conform
    Yes

Downloads

  • Product image

    Image FN405E  | Hager Africa

    Product Image FN405E

  • ProductECDeclaration

    Image EU Declaration of conformity for FN405E  | Hager Africa

    EU Declaration of conformity for FN405E

    Declaration

    PDF
    275 KB
    Image EU Declaration of conformity for FN405E  | Hager Africa

    EU Declaration of conformity for FN405E

    PDF
    393 KB
    Image EU Declaration of conformity for FN405E  | Hager Africa

    EU Declaration of conformity for FN405E

    Declaration

    PDF
    314 KB
    Image EU Declaration of conformity for FN405E  | Hager Africa

    EU Declaration of conformity for FN405E

    Declaration

    PDF
    377 KB
    Image EU Declaration of conformity for FN405E  | Hager Africa

    EU Declaration of conformity for FN405E

    Declaration

    PDF
    360 KB
    Image EU Declaration of conformity for FN405E  | Hager Africa

    EU Declaration of conformity for FN405E

    PDF
    380 KB
    Image EU Declaration of conformity for FN405E  | Hager Africa

    EU Declaration of conformity for FN405E

    Declaration

    PDF
    355 KB
    Image EU Declaration of conformity for FN405E  | Hager Africa

    EU Declaration of conformity for FN405E

    Declaration

    PDF
    343 KB
    Image EU Declaration of conformity for FN405E  | Hager Africa

    EU Declaration of conformity for FN405E

    Declaration

    PDF
    348 KB
    Image EU Declaration of conformity for FN405E  | Hager Africa

    EU Declaration of conformity for FN405E

    Declaration

    PDF
    335 KB
    Image EU Declaration of conformity for FN405E  | Hager Africa

    EU Declaration of conformity for FN405E

    Declaration

    PDF
    726 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for FN405E  | Hager Africa

    Product environmental profile for FN405E

    PDF
    242 KB
  • ProductROHS

    Image Pollutant guidelines for FN405E  | Hager Africa

    Pollutant guidelines for FN405E

    REACH declaration FN405E (english)

    PDF
    32 KB
    Image Pollutant guidelines for FN405E  | Hager Africa

    Pollutant guidelines for FN405E

    RoHS declaration FN405E (english)

    PDF
    33 KB
More documentation

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group