Lateral segregation plate, quadro.system, 300x600 mm FN3060L

EAN
3250612771059
Packaging
1 Piece

Technical properties

Dimensions
  • Depth of installed product
    35 mm
  • Height of installed product
    400 mm
  • Width of installed product
    300 mm
Materials
  • Colour
    white  
  • Type of surface treatment
    Painted
Installation, mounting
  • With cable entry
    No
Standards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes