Horizontal dividing uprights, Quadro.Plus, 2100 mm FN292E

EAN
3250610189528
Packaging
1 Piece

Technical properties

Dimensions
  • Depth of installed product
    698 mm
  • Height of installed product
    100 mm
  • Length
    35 mm
  • Width of installed product
    35 mm
Standards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes