Horizontal dividing uprights, Quadro.Plus, 400 mm FN289E

EAN
3250610189504
Packaging
1 Piece

Technical properties

Dimensions
  • Depth of installed product
    400 mm
  • Height of installed product
    298 mm
  • Length
    35 mm
  • Width of installed product
    35 mm
Materials
  • Colour
    pure white
  • Material
    Steel
Standards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes