Uprights, Quadro.Plus, H2100 mm 4 pieces FN047E

EAN
3250610189405
Packaging
1 Piece

Technical properties

Dimensions
  • Depth of installed product
    50 mm
  • Height of installed product
    50 mm
  • Length
    2000 mm
  • Width of installed product
    2000 mm
  • Material thickness
    1.5 mm
Materials
  • Material
    metal
  • Type of surface treatment
    powder-coated
Standards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes