Top and bottom, Quadro.Plus, 900x600 mm FN031E

EAN
3250610189368
Packaging
1 Piece

Technical properties

Dimensions
  • Insertion depth
    600 mm
  • Depth of installed product
    900 mm
  • Height of installed product
    120 mm
  • Width of installed product
    600 mm
  • Built-in width
    900 mm
Materials
  • Colour
    pure white
  • Colour
    white  
  • Type of surface treatment
    powder-coated
Installation, mounting
  • Suitable for outdoor use
    No
  • With cable entry
    No
Accessories included
  • Type of accessory
    Bottom plate
Equipment
  • Quantity of section in width
    3
Standards
  • European directive WEEE
    not concerned
Safety
  • IK protection code against mecanical impacts
    10
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes