![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Top & bottom, quadro evo, 700x400 mm FN021EW
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Insertion depth400 mm
-
Depth of installed product400 mm
-
Height of installed product50 mm
-
Width of installed product700 mm
-
Built-in width700 mm
-
Colourwhite (shades)
-
RAL colourRAL 9010 - Pure white
-
Materialother
-
Surface appearanceglossy
-
Type of surface treatmentPainted
-
Suitable for outdoor useNo
-
With cable entryNo
-
ApprovalsEN 61439-1/-2
-
European directive WEEEnot concerned
-
IK protection code against mecanical impacts10
Downloads
-
Product image
-
ProductNotice
Instruction manuals for FN021EW
PDF4 MB -
Installation handbook
Installation handbooks for FN021EW
PDF4 MB -
ProductECDeclaration
EU Declaration of conformity for FN021EW
Declaration
PDF529 KBEU Declaration of conformity for FN021EW
Declaration
PDF335 KBEU Declaration of conformity for FN021EW
Declaration
PDF275 KBEU Declaration of conformity for FN021EW
PDF380 KBEU Declaration of conformity for FN021EW
Declaration
PDF343 KBEU Declaration of conformity for FN021EW
Declaration
PDF726 KBEU Declaration of conformity for FN021EW
Declaration
PDF355 KBEU Declaration of conformity for FN021EW
Declaration
PDF360 KBEU Declaration of conformity for FN021EW
PDF393 KBEU Declaration of conformity for FN021EW
Declaration
PDF348 KBEU Declaration of conformity for FN021EW
Declaration
PDF314 KBEU Declaration of conformity for FN021EW
Declaration
PDF377 KBEU Declaration of conformity for FN021EW
Declaration
PDF474 KB -
ProductROHS
Pollutant guidelines for FN021EW
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for FN021EW
RoHS-declaration 2023-10-20 (english)
PDF33 KB